FK Series Small Size (Part Numbers - CAD Download)

FK Series Small Size
  • Volume Discount
Our standard small size fixed dampers These dampers are available in wide range of shock absorbing properties and sizes up to large thread outer diameter M36.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FK-1412L-C

Part Number
FK-1412L-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Main Body Material Maximum Collision Velocity
(m/s)
Overall Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Outer Diameter
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

44.07 €

1 Available Same day

Stock

1012M14149.8[Steel] Steel1787521568.96014176Available

Loading...

  1. 1

Basic information

Main Body/Related Parts Main Body Structure Fixed Type Orifice Structure Multi-orifice
Usage Environment Standard Minimum Collision Velocity(m/s) 0.3 Allowable Angular Misalignment Degree(deg) ±2.5
Operating Temperature Range(°C) -5::70

This page is FK Series Small Size, part number FK-1412L-C.
You can find the detail information about specifications and dimensions on part number FK-1412L-C.

Variation of this product

Part Number
FK-0404L-S
FK-0604H-C
FK-0604H-S
FK-1412L-S
FK-1412M-C
FK-1412M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Main Body Material Maximum Collision Velocity
(m/s)
Overall Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Outer Diameter
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

53.89 €

1 5 Days 104M440.1Stainless Steel128.612142.54544.5NA

49.98 €

1 5 Days 104M660.5Stainless Steel1333363345622.5Available

44.52 €

1 Available Same day

Stock

104M660.5Stainless Steel1293363345622.5NA

40.63 €

1 Available Same day

Stock

1012M14149.8[Steel] Steel1707521568.96014176NA

40.74 €

1 5 Days 1012M14149.8[Steel] Steel2782021568.96014176Available

40.63 €

1 Available Same day

Stock

1012M14149.8[Steel] Steel2702021568.96014176NA

Tech Support