Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FL-1417H-S
Part Number
|
---|
FL-1417H-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.95 € | 1 | 5 Days | 10 | 17 | M14 | 14 | 14.7 | 105 | 50 | 2646 | 15.7 | 14 | 176 | NA |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Main Body Material | Steel | Maximum Collision Velocity(m/s) | 3 |
Minimum Collision Velocity(m/s) | 0.3 | Max. Operating Cycle(cycle/min) | 60 | Allowable Angular Misalignment Degree(deg) | ±2.5 |
Operating Temperature Range(°C) | -5::70 |
This page is FL Series, part number FL-1417H-S.
You can find the detail information about specifications and dimensions on part number FL-1417H-S.
Configure
Basic Attributes
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Outer Diameter(Ø)
Maximum absorbed amount of energy per minute(J/min)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FL-1214H-C |
FL-1214H-S |
FL-1417H-C |
FL-1620H-C |
FL-1620H-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.03 € | 1 | Available |
Same day
Stock | 10 | 14 | M12 | 12 | 5.4 | 92 | 30 | 1156 | 12.7 | 12 | 98 | Available | |
55.57 € | 1 | Available | 5 Days | 10 | 14 | M12 | 12 | 5.4 | 84 | 30 | 1156 | 12.7 | 12 | 98 | NA | |
77.61 € | 1 | Available | 5 Days | 10 | 17 | M14 | 14 | 14.7 | 115 | 50 | 2646 | 15.7 | 14 | 176 | Available | |
82.52 € | 1 | Available | 5 Days | 10 | 20 | M16 | 16 | 17.6 | 143 | 60 | 2646 | 19.6 | 16 | 235 | Available | |
78.82 € | 1 | 10 Days | 10 | 20 | M16 | 16 | 17.6 | 128 | 60 | 2646 | 19.6 | 16 | 235 | NA |