Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FW-2530M-C
Part Number
|
---|
FW-2530M-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
131.27 € | 1 | 13 Days | 10 | 25 | M25 | 25 | 62.7 | 241 | 140 | 6370 | 29.4 | 25 | 490 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Main Body Material | Steel | Maximum Collision Velocity(m/s) | 2 |
Minimum Collision Velocity(m/s) | 0.3 | Max. Operating Cycle(cycle/min) | 60 | Allowable Angular Misalignment Degree(deg) | 2.5 |
Operating Temperature Range(°C) | -5::70 |
This page is FW Series [Double Direction], part number FW-2530M-C.
You can find the detail information about specifications and dimensions on part number FW-2530M-C.
Configure
Basic Attributes
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Outer Diameter(Ø)
Maximum absorbed amount of energy per minute(J/min)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FW-1616M-S |
FW-2025M-C |
FW-2025M-S |
FW-2530M-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.88 € | 1 | 13 Days | 10 | 16 | M16 | 16 | 13.7 | 134 | 30 | 2646 | 17.6 | 16 | 235 | NA | ||
141.15 € | 1 | Available |
Same day
Stock | 10 | 20 | M20 | 20 | 39.2 | 204 | 87 | 4900 | 24.5 | 20 | 343 | Available | |
126.75 € | 1 | 24 Days | 10 | 20 | M20 | 20 | 39.2 | 170 | 87 | 4900 | 24.5 | 20 | 343 | NA | ||
120.78 € | 1 | 13 Days | 10 | 25 | M25 | 25 | 62.7 | 205 | 140 | 6370 | 29.4 | 25 | 490 | NA |