Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KA-35CR
Part Number
|
---|
KA-35CR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Max. allowable load (Including max. vertical supports) (N) | Usage Characteristic | Connection Type | Connection screw M | Height H (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Materials of Vibration Proofer | Outer Diameter D1 (φ) | External shape A (mm) | Fitting Material Stainless Steel-compatible | Ambient Operating Temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.28 € | 1 | 6 Days | 10 | 490 | Standard / Weather Resistance / Oil Resistance / Ozone Resistance | Both ends threaded | M8 | 26 | 240 | 60 | Chloroprene | 35 | - | NA | ~70 |
Loading...
Type | Anti-Vibration Rubber | Application | Cushion / Vibration Damping Proofing / Vibration Isolation | Types of Anti vibration Rubber | Round shape |
---|---|---|---|---|---|
Color | Black |
This page is Rubber-metal elements / cylindrical, stepped / fixing method selectable / CR, NR / Hs45, Hs60, Hs62 / KA, KB, RA, RB / KURASHIKI KAKO, part number KA-35CR.
You can find the detail information about specifications and dimensions on part number KA-35CR.
Configure
Basic Attributes
Usage Characteristic
External shape A(mm)
Type
Max. allowable load (Including max. vertical supports)(N)
Connection Type
Connection screw M
Height H(mm)
Spring Constant(N/mm)
Hardness(Shore A)
Materials of Vibration Proofer
Outer Diameter D1(φ)
Fitting Material Stainless Steel-compatible
Ambient Operating Temperature(°C)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KA-12 |
KA-12(45) |
KA-120 |
KA-35SUS |
KA-40 |
KA-40(45) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Max. allowable load (Including max. vertical supports) (N) | Usage Characteristic | Connection Type | Connection screw M | Height H (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Materials of Vibration Proofer | Outer Diameter D1 (φ) | External shape A (mm) | Fitting Material Stainless Steel-compatible | Ambient Operating Temperature (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.51 € | 1 | Available |
Same day
Stock | 10 | 78 | Standard | Both ends threaded | M5 | 16 | 41 | 60 | Natural Rubber | 12 | - | NA | Up to 50 | |
2.28 € | 1 | Available | 6 Days | 10 | 47 | Standard | Both ends threaded | M5 | 16 | 25 | 45 | Natural Rubber | 12 | - | NA | Up to 50 | |
53.87 € | 1 | Available | 6 Days | 10 | 7700 | Standard | Both ends threaded | M16 | 60 | 2160 | 60 | Natural Rubber | 120 | - | NA | Up to 50 | |
10.30 € | 1 | 6 Days | 10 | 490 | Standard | Both ends threaded | M8 | 26 | 240 | 60 | Natural Rubber | 35 | - | Available | Up to 50 | ||
5.80 € | 1 | Available |
Same day
Stock | 10 | 930 | Standard | Both ends threaded | M8 | 25 | 340 | 60 | Natural Rubber | 40 | - | NA | Up to 50 | |
5.22 € | 1 | Available | 6 Days | 10 | 560 | Standard | Both ends threaded | M8 | 25 | 200 | 45 | Natural Rubber | 40 | - | NA | Up to 50 |