Plate Type Metal Frame Castors (Part Numbers)

Plate Type Metal Frame Castors
A type of caster that is installed to pipes using mounting hardware such as caster plates or caster bases. The frame is made of metal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST-130SVU

Part Number
ST-130SVU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

87.83 €

1 12 Days Flexible177220.01~320.00With Rotation Stopper260Urethane10710712010513038

Loading...

  1. 1

Basic information

Wheel Characteristics NA Fitting Material Steel Application Streamlining of Logistics, Hand Truck / Pipe Shelf / Factory facilities
Load Category Medium Load

This page is Plate Type Metal Frame Castors , part number ST-130SVU.
You can find the detail information about specifications and dimensions on part number ST-130SVU.

Variation of this product

Part Number
SK-150VU
ST-100
ST-100NB
ST-130VU
ST-150
ST-150SVU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

74.76 €

1 11 Days Fixed198220.01~320.00NA300Urethane1071071389015042

29.26 €

1 6 Days Flexible13080.01~140.00NA120[Synthetic Rubber] Rubber (Black)7575909010032

50.89 €

1 8 Days Flexible13080.01~140.00NA120Nylon7575909010029

76.58 €

1 8 Days Flexible177220.01~320.00NA260Urethane10710712010513038

39.67 €

1 8 Days Flexible198140.01~220.00NA200[Synthetic Rubber] Rubber (Black)10710712010515042

79.52 €

1 6 Days Flexible198220.01~320.00With Rotation Stopper300Urethane10710712010515042

Tech Support