Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK-100
Part Number
|
---|
SK-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.15 € | 1 | 6 Days | Fixed | 130 | 80.01~140.00 | NA | 120 | [Synthetic Rubber] Rubber (Black) | 75 | 75 | 110 | 70 | 100 | 32 |
Loading...
Wheel Characteristics | NA | Fitting Material | Steel | Application | Streamlining of Logistics, Hand Truck / Pipe Shelf / Factory facilities |
---|---|---|---|---|---|
Load Category | Medium Load |
This page is Plate Type Metal Frame Castors , part number SK-100.
You can find the detail information about specifications and dimensions on part number SK-100.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SK-100NB |
SK-130VU |
SK-150VU |
ST-100 |
ST-100NB |
ST-100S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.08 € | 1 | 8 Days | Fixed | 130 | 80.01~140.00 | NA | 120 | Nylon | 75 | 75 | 110 | 70 | 100 | 29 | ||
66.88 € | 1 | 12 Days | Fixed | 177 | 220.01~320.00 | NA | 260 | Urethane | 107 | 107 | 138 | 90 | 130 | 38 | ||
74.76 € | 1 | 11 Days | Fixed | 198 | 220.01~320.00 | NA | 300 | Urethane | 107 | 107 | 138 | 90 | 150 | 42 | ||
29.26 € | 1 | 6 Days | Flexible | 130 | 80.01~140.00 | NA | 120 | [Synthetic Rubber] Rubber (Black) | 75 | 75 | 90 | 90 | 100 | 32 | ||
50.89 € | 1 | 8 Days | Flexible | 130 | 80.01~140.00 | NA | 120 | Nylon | 75 | 75 | 90 | 90 | 100 | 29 | ||
33.21 € | 1 | 6 Days | Flexible | 130 | 80.01~140.00 | With Rotation Stopper | 120 | [Synthetic Rubber] Rubber (Black) | 75 | 75 | 90 | 90 | 100 | 32 |