Rotary dampers / flanged / bidirectional / FRT-E2 / E9 series / FUJI LATEX

Rotary dampers / flanged / bidirectional / FRT-E2 / E9 series / FUJI LATEX
  • Volume Discount
This damper is a low cost, compact and thin geared rotary damper, and it can be installed in a space-saving manner.

[Features]
· The torque of the rotary damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· In addition, the torque at startup is slightly different from the rated torque.
· The torque of the rotary damper varies according to the operating environment temperature.
· In general, the torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the silicone oil inside the damper is affected by the temperature change.
· However, when the temperature returns to normal temperature, the torque returns to its original value

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FRT-E2-100G1
FRT-E2-400G1
FRT-E9-100G2
FRT-E9-200G2
FRT-E9-300G2
FRT-E9-400
FRT-E9-400G2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated Torque
(N▪m)
Gear Gear Module Number of Gear Teeth

2.09 €

1 12 Days 100.001Available0.610

2.09 €

1 12 Days 100.004Available0.610

2.09 €

1 Available 12 Days 100.001Available0.611

2.07 €

1 Available 12 Days 100.002Available0.611

2.07 €

1 Available 12 Days 100.003Available0.611

1.81 €

1 12 Days 100.004NA--

2.07 €

1 Available 12 Days 100.004Available0.611

Loading...

  1. 1

Basic information

Type Rotary Type Length L(mm) 19 Operating Environment Standard
Main Body Material Resin Additional Function With Damper Opening Angle θ(deg) 360
Mounting Method Screw Fastening Direction of Torque Bidirectional

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360