• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Wave Washer【1-2,000 Pieces Per Package】 (Part Numbers)

Wave Washer
  • Volume Discount
Stable and gradual loading prevents loosening and rattling. *The CAD data for this series is undergoing revision. This will be available as soon as modifications are complete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

141020141007

Part Number
141020141007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed) O.D. D
(mm)
Nominal
(φ)
Free height H
(mm)
Hardness
(HRC)

0.29 €

1 Available Same day

Stock

10[Stainless Steel] Stainless SteelNA7.570.2Low Quantity (can be purchased from one)-Stainless Steel (EN 1.4301 (CSP) Equiv.)Gloss finishing127137~46

Loading...

  1. 1

Basic information

Type (Application) Loosening Prevention Type Spring Washer Type, Spring Washers Wave Washer

This page is Wave Washer, part number 141020141007.
You can find the detail information about specifications and dimensions on part number 141020141007.

Variation of this product

Part Number
141020141004
141020141005
141020141006
141020141008
141020141010
141020141012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed) O.D. D
(mm)
Nominal
(φ)
Free height H
(mm)
Hardness
(HRC)

0.28 €

1 Available Same day

Stock

10[Stainless Steel] Stainless SteelNA4.340.15Low Quantity (can be purchased from one)-Stainless Steel (EN 1.4301 (CSP) Equiv.)Gloss finishing840.637~46

0.28 €

1 Available Same day

Stock

10[Stainless Steel] Stainless SteelNA5.450.15Low Quantity (can be purchased from one)-Stainless Steel (EN 1.4301 (CSP) Equiv.)Gloss finishing1050.837~46

0.29 €

1 Available Same day

Stock

10[Stainless Steel] Stainless SteelNA6.460.15Low Quantity (can be purchased from one)-Stainless Steel (EN 1.4301 (CSP) Equiv.)Gloss finishing116137~46

0.29 €

1 Available Same day

Stock

10[Stainless Steel] Stainless SteelNA8.580.2Low Quantity (can be purchased from one)-Stainless Steel (EN 1.4301 (CSP) Equiv.)Gloss finishing1381.237~46

0.29 €

1 Available Same day

Stock

10[Stainless Steel] Stainless SteelNA10.6100.25Low Quantity (can be purchased from one)-Stainless Steel (EN 1.4301 (CSP) Equiv.)Gloss finishing15101.437~46

0.30 €

1 Available Same day

Stock

10[Stainless Steel] Stainless SteelNA13120.25Low Quantity (can be purchased from one)-Stainless Steel (EN 1.4301 (CSP) Equiv.)Gloss finishing17121.837~46

Tech Support