Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
141020141012
Part Number
|
---|
141020141012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | O.D. D (mm) | Nominal (φ) | Free height H (mm) | Hardness (HRC) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.30 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | NA | 13 | 12 | 0.25 | Low Quantity (can be purchased from one) | - | Stainless Steel (EN 1.4301 (CSP) Equiv.) | Gloss finishing | 17 | 12 | 1.8 | 37~46 |
Loading...
Type (Application) | Loosening Prevention | Type | Spring Washer | Type, Spring Washers | Wave Washer |
---|
This page is Wave Washer, part number 141020141012.
You can find the detail information about specifications and dimensions on part number 141020141012.
Configure
Stock
Basic Attributes
Material
Material: Steel
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Stainless Steel
Surface Treatment (Detailed)
O.D. D(mm)
Nominal(φ)
Free height H(mm)
Hardness(HRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
141020141007 |
141020141008 |
141020141010 |
141020141014 |
141020141016 |
141020141018 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | O.D. D (mm) | Nominal (φ) | Free height H (mm) | Hardness (HRC) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.29 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | NA | 7.5 | 7 | 0.2 | Low Quantity (can be purchased from one) | - | Stainless Steel (EN 1.4301 (CSP) Equiv.) | Gloss finishing | 12 | 7 | 1 | 37~46 | |
0.29 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | NA | 8.5 | 8 | 0.2 | Low Quantity (can be purchased from one) | - | Stainless Steel (EN 1.4301 (CSP) Equiv.) | Gloss finishing | 13 | 8 | 1.2 | 37~46 | |
0.29 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | NA | 10.6 | 10 | 0.25 | Low Quantity (can be purchased from one) | - | Stainless Steel (EN 1.4301 (CSP) Equiv.) | Gloss finishing | 15 | 10 | 1.4 | 37~46 | |
0.31 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | NA | 15 | 14 | 0.3 | Low Quantity (can be purchased from one) | - | Stainless Steel (EN 1.4301 (CSP) Equiv.) | Gloss finishing | 20 | 14 | 2 | 37~46 | |
0.31 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | NA | 17 | 16 | 0.3 | Low Quantity (can be purchased from one) | - | Stainless Steel (EN 1.4301 (CSP) Equiv.) | Gloss finishing | 23 | 16 | 2.5 | 37~46 | |
0.16 € | 1 | 5 Days | 10 | [Stainless Steel] Stainless Steel | NA | 19 | 18 | 0.4 | Low Quantity (can be purchased from one) | - | Stainless Steel (EN 1.4301 (CSP) Equiv.) | Gloss finishing | 25 | 18 | 2.5 | 37~46 |