Thin Type XYZ-Axis Linear Ball Guide (SS) Stage (Part Numbers - CAD Download)

Thin Type XYZ-Axis Linear Ball Guide (SS) Stage

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSS73-50AR-L

Part Number
BSS73-50AR-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)
Grease Specifications Suitable for Micrometer Feeding method
(mm)
Micrometer minimum reading
(μm)
Travel accuracy (Pitching)
(")
Travel accuracy (Yawing)
(")
Allowable moment load
(N・m)
Moment stiffness
("/N・m)
Dead weight
(kg)
Accessories Vertical degree
(μm)
Flatness of travel
(μm)

1,096.40 €

1 Available 9 Days -41~6041~60~ ±10mm~ ±10mm~ ±10mm5050±6.5±6.5±6.5---CenterLeft/Right--L: Guide and operating part; vacuum grease (YVAC2)-Micrometer (P=0.5 mm)104020Pitch 4.5 / yaw 5.4 / roll 4.5Pitch 0.91 / yaw 0.43 / roll 0.860.94Hex socket head bolt M3-10 × 4 pcs.9535

Loading...

  1. 1

Basic information

Z-Axis Stage Surface Vertical Load Capacity (Range Selectable)(N) 30.1~50 Feeding Method EN 1.4125 Equiv.
Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Guiding Mechanism Linear Ball
Allowable Load(N) 49 Through Hole (Table Center Hole) NA Table Straightness(µm) 3
Clamp Standard

This page is Thin Type XYZ-Axis Linear Ball Guide (SS) Stage, part number BSS73-50AR-L.
You can find the detail information about specifications and dimensions on part number BSS73-50AR-L.

Variation of this product

Part Number
BSS73-40AR
BSS73-40AR-J
BSS73-40AR-L
BSS73-50C
BSS73-50C-J
BSS73-50C-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)
Grease Specifications Suitable for Micrometer Feeding method
(mm)
Micrometer minimum reading
(μm)
Travel accuracy (Pitching)
(")
Travel accuracy (Yawing)
(")
Allowable moment load
(N・m)
Moment stiffness
("/N・m)
Dead weight
(kg)
Accessories Vertical degree
(μm)
Flatness of travel
(μm)

696.11 €

1 Available 7 Days 1026~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.51.150.891.27CenterLeft/RightStandard0.5mm------------

754.89 €

1 Available 9 Days -26~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.5---CenterLeft/Right--J: Guide and operating part; clean grease (AFF)-Micrometer (P=0.5 mm)104020Pitch 4.5 / yaw 5.0 / roll 4.5Pitch 1.15 / yaw 0.89 / roll 1.270.66Hex socket head bolt M3-10 × 4 pcs.9535

1,039.48 €

1 Available 9 Days -26~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.5---CenterLeft/Right--L: Guide and operating part; vacuum grease (YVAC2)-Micrometer (P=0.5 mm)104020Pitch 4.5 / yaw 5.0 / roll 4.5Pitch 1.15 / yaw 0.89 / roll 1.270.66Hex socket head bolt M3-10 × 4 pcs.9535

754.57 €

1 Available 7 Days 1041~6041~60~ ±10mm~ ±10mm~ ±10mm5050±6.5±6.5±6.50.910.430.86SideStandardStandard0.5mm-Down----------

811.81 €

1 Available 9 Days -41~6041~60~ ±10mm~ ±10mm~ ±10mm5050±6.5±6.5±6.5---SideStandard--J: Guide and operating part; clean grease (AFF)-Micrometer (P=0.5 mm)104020Pitch 4.5 / yaw 5.4 / roll 4.5Pitch 0.91 / yaw 0.43 / roll 0.860.94Hex socket head bolt M3-10 × 4 pcs.9535

1,096.40 €

1 Available 9 Days -41~6041~60~ ±10mm~ ±10mm~ ±10mm5050±6.5±6.5±6.5---SideStandard--L: Guide and operating part; vacuum grease (YVAC2)-Micrometer (P=0.5 mm)104020Pitch 4.5 / yaw 5.4 / roll 4.5Pitch 0.91 / yaw 0.43 / roll 0.860.94Hex socket head bolt M3-10 × 4 pcs.9535

Tech Support