Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSS73-50CU-L
Part Number
|
---|
BSS73-50CU-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | Suitable for Micrometer | Feeding method (mm) | Micrometer minimum reading (μm) | Travel accuracy (Pitching) (") | Travel accuracy (Yawing) (") | Allowable moment load (N・m) | Moment stiffness ("/N・m) | Dead weight (kg) | Accessories | Vertical degree (μm) | Flatness of travel (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,096.40 € | 1 | Available | 9 Days | - | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 50 | 50 | 49 | ±6.5 | ±6.5 | ±6.5 | 3 | - | - | - | Side | Top and Bottom | - | - | - | L: Guide and operating part; vacuum grease (YVAC2) | - | Micrometer (P=0.5 mm) | 10 | 40 | 20 | Pitch 4.5 / yaw 5.4 / roll 4.5 | Pitch 0.91 / yaw 0.43 / roll 0.86 | 0.94 | Hex socket head bolt M3-10 × 4 pcs. | 95 | 35 |
Loading...
Z-Axis Stage Surface | Vertical | Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating |
---|---|---|---|---|---|
Guiding Mechanism | Linear Ball | Through Hole (Table Center Hole) | NA | Clamp | Standard |
This page is Thin Type XYZ-Axis Linear Ball Guide (SS) Stage, part number BSS73-50CU-L.
You can find the detail information about specifications and dimensions on part number BSS73-50CU-L.
Configure
Basic Attributes
Feed method (micrometer type)
Feed method (feed screw type)
Feed pitch(mm)
Suitable for Micrometer
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Stroke (Distance along Z-Axis) (Range Selectable)(mm)
Feeding Method
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Stroke (Z Distance)(mm)
Feed Knob Position
Reversed
Grease Specifications
Feeding method(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSS73-40AR |
BSS73-40AR-J |
BSS73-40AR-L |
BSS73-50CUR |
BSS73-50CUR-J |
BSS73-50CUR-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | Suitable for Micrometer | Feeding method (mm) | Micrometer minimum reading (μm) | Travel accuracy (Pitching) (") | Travel accuracy (Yawing) (") | Allowable moment load (N・m) | Moment stiffness ("/N・m) | Dead weight (kg) | Accessories | Vertical degree (μm) | Flatness of travel (μm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
696.11 € | 1 | Available | 7 Days | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 40 | 40 | 49 | ±6.5 | ±6.5 | ±6.5 | 3 | 1.15 | 0.89 | 1.27 | Center | Left/Right | Standard | - | 0.5mm | - | - | - | - | - | - | - | - | - | - | - | - | |
754.89 € | 1 | Available | 9 Days | - | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 40 | 40 | 49 | ±6.5 | ±6.5 | ±6.5 | 3 | - | - | - | Center | Left/Right | - | - | - | J: Guide and operating part; clean grease (AFF) | - | Micrometer (P=0.5 mm) | 10 | 40 | 20 | Pitch 4.5 / yaw 5.0 / roll 4.5 | Pitch 1.15 / yaw 0.89 / roll 1.27 | 0.66 | Hex socket head bolt M3-10 × 4 pcs. | 95 | 35 | |
1,039.48 € | 1 | Available | 9 Days | - | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 40 | 40 | 49 | ±6.5 | ±6.5 | ±6.5 | 3 | - | - | - | Center | Left/Right | - | - | - | L: Guide and operating part; vacuum grease (YVAC2) | - | Micrometer (P=0.5 mm) | 10 | 40 | 20 | Pitch 4.5 / yaw 5.0 / roll 4.5 | Pitch 1.15 / yaw 0.89 / roll 1.27 | 0.66 | Hex socket head bolt M3-10 × 4 pcs. | 95 | 35 | |
754.57 € | 1 | Available | 8 Days | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 50 | 50 | 49 | ±6.5 | ±6.5 | ±6.5 | 3 | 0.91 | 0.43 | 0.86 | Side | Left/Right | Standard | - | 0.5mm | - | Top | - | - | - | - | - | - | - | - | - | - | |
811.81 € | 1 | Available | 9 Days | - | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 50 | 50 | 49 | ±6.5 | ±6.5 | ±6.5 | 3 | - | - | - | Side | Relative Position | - | - | - | J: Guide and operating part; clean grease (AFF) | - | Micrometer (P=0.5 mm) | 10 | 40 | 20 | Pitch 4.5 / yaw 5.4 / roll 4.5 | Pitch 0.91 / yaw 0.43 / roll 0.86 | 0.94 | Hex socket head bolt M3-10 × 4 pcs. | 95 | 35 | |
1,096.40 € | 1 | Available | 9 Days | - | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 50 | 50 | 49 | ±6.5 | ±6.5 | ±6.5 | 3 | - | - | - | Side | Relative Position | - | - | - | L: Guide and operating part; vacuum grease (YVAC2) | - | Micrometer (P=0.5 mm) | 10 | 40 | 20 | Pitch 4.5 / yaw 5.4 / roll 4.5 | Pitch 0.91 / yaw 0.43 / roll 0.86 | 0.94 | Hex socket head bolt M3-10 × 4 pcs. | 95 | 35 |