Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BSS73-70AR |
BSS76-70AR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | Suitable for Micrometer | Feeding method (mm) | Micrometer minimum reading (μm) | Travel accuracy (Pitching) (") | Travel accuracy (Yawing) (") | Allowable moment load (N・m) | Moment stiffness ("/N・m) | Dead weight (kg) | Accessories | Vertical degree (μm) | Flatness of travel (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
967.75 € | 1 | Available | 7 Days | 10 | 61~90 | 61~90 | 30.1~50 | ~ ±10mm | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 70 | 70 | 49 | ±6.5 | ±6.5 | ±6.5 | 3 | 0.17 | 0.12 | 0.18 | Center | Left/Right | Standard | - | 0.5mm | - | - | - | - | - | - | - | - | - | - | - | - | |
931.12 € | 1 | Available | 7 Days | 10 | 61~90 | 61~90 | 30.1~50 | ~ ±10mm | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | 70 | 70 | 49 | ±6.5 | ±6.5 | ±6.5 | 3 | 0.14 | 0.13 | 0.15 | Center | Left/Right | Standard | - | 0.5mm | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Z-Axis Stage Surface | Vertical | Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating |
---|---|---|---|---|---|
Guiding Mechanism | Linear Ball | Through Hole (Table Center Hole) | NA | Clamp | Standard |
Configure
Basic Attributes
Feed method (feed screw type)
Grease Specifications
Suitable for Micrometer
Feeding method(mm)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Stroke (Distance along Z-Axis) (Range Selectable)(mm)
Feeding Method
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Stroke (Z Distance)(mm)
Feed Knob Position
Reversed
Feed method (micrometer type)
Feed pitch(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes