Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B21-120A
Part Number
|
---|
B21-120A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Material | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed pitch (mm) | Grease Specifications | Feeding method (mm) | Travel accuracy (Pitching) (") | Travel accuracy (Yawing) (") | Allowable moment load (N・m) | Moment stiffness ("/N・m) | Parallelism of travel (μm) | Perpendicularity (μm) | Dead weight (kg) | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
816.67 € | 1 | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | ±10~30mm | EN 1.4125 Equiv. | Aluminum Alloy | 50.1~60 | 120 | 120 | 180.3 | ±25 | ±25 | 60 | 0.04 | 0.04 | 0.04 | Center | Left-handed | Standard | 0.5mm | - | - | - | - | - | - | - | - | - | - |
Loading...
Table Surface Treatment | Black Anodized Aluminum | Guiding Mechanism | Cross Roller | Through Hole (Table Center Hole) | NA |
---|---|---|---|---|---|
Table Straightness(µm) | 3 | Table Parallelism(µm) | 60 | Clamp | Standard |
This page is XY-Axis Cross Roller Guide Stage, part number B21-120A.
You can find the detail information about specifications and dimensions on part number B21-120A.
Configure
Basic Attributes
Grease Specifications
Feeding method(mm)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Feeding Method
Table Material
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Horizontal Load Capacity(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Table Size (Thickness) H(mm)
Feed Knob Position
Reversed
Feed method (micrometer type)
Feed pitch(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B21-100BR |
B21-100C |
B21-100CR |
B21-120AR |
B21-120C |
B21-120CR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Material | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed pitch (mm) | Grease Specifications | Feeding method (mm) | Travel accuracy (Pitching) (") | Travel accuracy (Yawing) (") | Allowable moment load (N・m) | Moment stiffness ("/N・m) | Parallelism of travel (μm) | Perpendicularity (μm) | Dead weight (kg) | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,173.34 € | 1 | Available | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ~ ±10mm | ~ ±10mm | EN 1.4125 Equiv. | Aluminum Alloy | 35.1~40 | 100 | 100 | 140.1 | ±6.5 | ±6.5 | 40 | 0.11 | 0.14 | 0.11 | Center | Left/Right | Coarse/Fine Feeds | Coarse feed 0.5mm, Fine feed 0.025mm | - | - | - | - | - | - | - | - | - | - | |
582.05 € | 1 | Available | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | ±10~30mm | EN 1.4125 Equiv. | Aluminum Alloy | 35.1~40 | 100 | 100 | 140.1 | ±12.5 | ±12.5 | 40 | 0.11 | 0.14 | 0.11 | Side | Left-handed | Standard | 0.5mm | - | - | - | - | - | - | - | - | - | - | |
582.05 € | 1 | Available | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | ±10~30mm | EN 1.4125 Equiv. | Aluminum Alloy | 35.1~40 | 100 | 100 | 140.1 | ±12.5 | ±12.5 | 40 | 0.11 | 0.14 | 0.11 | Side | Left/Right | Standard | 0.5mm | - | - | - | - | - | - | - | - | - | - | |
875.59 € | 1 | Available | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | ±10~30mm | EN 1.4125 Equiv. | Aluminum Alloy | 50.1~60 | 120 | 120 | 180.3 | ±25 | ±25 | 60 | 0.04 | 0.04 | 0.04 | Center | Left/Right | Standard | 0.5mm | - | - | - | - | - | - | - | - | - | - | |
773.47 € | 1 | 5 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | ±10~30mm | EN 1.4125 Equiv. | Aluminum Alloy | 50.1~60 | 120 | 120 | 180.3 | ±25 | ±25 | 60 | 0.04 | 0.04 | 0.04 | Side | Left-handed | Standard | 0.5mm | - | - | - | - | - | - | - | - | - | - | ||
816.67 € | 1 | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | ±10~30mm | EN 1.4125 Equiv. | Aluminum Alloy | 50.1~60 | 120 | 120 | 180.3 | ±25 | ±25 | 60 | 0.04 | 0.04 | 0.04 | Side | Left/Right | Standard | 0.5mm | - | - | - | - | - | - | - | - | - | - |