Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSS66-50CR
Part Number
|
---|
BSS66-50CR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Surface Treatment | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Table Straightness (µm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed pitch (mm) | Grease Specifications | Feeding method | Micrometer minimum reading (μm) | Travel accuracy (Pitching) (") | Travel accuracy (Yawing) (") | Allowable moment load (N・m) | Moment stiffness ("/N・m) | Vertical degree (μm) | Flatness of travel (μm) | Dead weight (kg) | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
525.69 € | 1 | Available | 7 Days | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 50 | 50 | 49 | ±6.5 | ±6.5 | - | Side | Left/Right | Standard | 0.5mm | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Type | XZ | Feeding Method | EN 1.4125 Equiv. | Table Material | Stainless Steel |
---|---|---|---|---|---|
Guiding Mechanism | Linear Ball | Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | NA |
Clamp | Standard |
This page is XZ-Axis Linear Ball Guide (SS) Stage, part number BSS66-50CR.
You can find the detail information about specifications and dimensions on part number BSS66-50CR.
Configure
Basic Attributes
Grease Specifications
Feeding method
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Z-Axis) (Range Selectable)(mm)
Table Surface Treatment
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Stroke (Z Distance)(mm)
Feed Knob Position
Reversed
Feed method (micrometer type)
Feed pitch(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSB66-25AR |
BSB66-25AR-J |
BSB66-25AR-L |
BSS66-50CR-J |
BSS66-50CR-L |
BSS66-60A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Surface Treatment | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Table Straightness (µm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed pitch (mm) | Grease Specifications | Feeding method | Micrometer minimum reading (μm) | Travel accuracy (Pitching) (") | Travel accuracy (Yawing) (") | Allowable moment load (N・m) | Moment stiffness ("/N・m) | Vertical degree (μm) | Flatness of travel (μm) | Dead weight (kg) | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
522.61 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 5–30 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 25 | 25 | 9.8 | ±3.2 | ±3.2 | - | Center | Left/Right | Standard | 0.5mm | - | - | - | - | - | - | - | - | - | - | - | |
565.17 € | 1 | Available | 9 Days | - | ~25 | ~25 | 5–30 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 25 | 25 | 9.8 | ±3.2 | ±3.2 | 3 | Center | Left/Right | - | - | J: Guide and operating part; clean grease (AFF) | Micrometer (P=0.5 mm) | 10 | 30 | 25 | Pitch 2.0 / yaw 2.0 / roll 3.5 | Pitch 3.8 / yaw 2.2 / roll 2.2 | 80 | 25 | 0.3 | Hex socket head bolt M2-4 × 4 pcs. | |
754.89 € | 1 | Available | 9 Days | - | ~25 | ~25 | 5–30 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 25 | 25 | 9.8 | ±3.2 | ±3.2 | 3 | Center | Left/Right | - | - | L: Guide and operating part; vacuum grease (YVAC2) | Micrometer (P=0.5 mm) | 10 | 30 | 25 | Pitch 2.0 / yaw 2.0 / roll 3.5 | Pitch 3.8 / yaw 2.2 / roll 2.2 | 80 | 25 | 0.3 | Hex socket head bolt M2-4 × 4 pcs. | |
565.17 € | 1 | Available | 9 Days | - | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 50 | 50 | 49 | ±6.5 | ±6.5 | 1 | Side | Relative Position | - | - | J: Guide and operating part; clean grease (AFF) | Micrometer (P=0.5 mm) | 10 | 25 | 15 | Pitch 6.8 / yaw 6.0 / roll 6.0 | Pitch 0.3 / yaw 0.23 / roll 0.23 | 80 | 32 | 0.72 | Hex socket head bolt M3-6 × 4 pcs. | |
754.89 € | 1 | Available | 9 Days | - | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 50 | 50 | 49 | ±6.5 | ±6.5 | 1 | Side | Relative Position | - | - | L: Guide and operating part; vacuum grease (YVAC2) | Micrometer (P=0.5 mm) | 10 | 25 | 15 | Pitch 6.8 / yaw 6.0 / roll 6.0 | Pitch 0.3 / yaw 0.23 / roll 0.23 | 80 | 32 | 0.72 | Hex socket head bolt M3-6 × 4 pcs. | |
423.51 € | 1 | Available | 7 Days | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 60 | 60 | 49 | ±6.5 | ±6.5 | - | Center | Standard | Standard | 0.5mm | - | - | - | - | - | - | - | - | - | - | - |