XZ-Axis Linear Ball Guide (SS) Stage (Part Numbers - CAD Download)

XZ-Axis Linear Ball Guide (SS) Stage

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A thin structure with integrated guide and main body. The guide delivers high-strength and precision by using stainless steel for the main body and a gothic arc groove for the guide section.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSS66-80C-L

Part Number
BSS66-80C-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)
Grease Specifications Feeding method Micrometer minimum reading
(μm)
Travel accuracy (Pitching)
(")
Travel accuracy (Yawing)
(")
Allowable moment load
(N・m)
Moment stiffness
("/N・m)
Vertical degree
(μm)
Flatness of travel
(μm)
Dead weight
(kg)
Accessories

954.10 €

1 Available 9 Days -61~9061~9030.1~50±10~30mm±10~30mmElectroless Nickel Plating808049±12.5±12.53SideTop and Bottom--L: Guide and operating part; vacuum grease (YVAC2)Micrometer (P=0.5 mm)103025Pitch 18.2 / yaw 17.7 / roll 17.7Pitch 0.08 / yaw 0.06 / roll 0.0690382.1Hex socket head bolt M4-6 × 4 pcs.

Loading...

  1. 1

Basic information

Type XZ Feeding Method EN 1.4125 Equiv. Table Material Stainless Steel
Guiding Mechanism Linear Ball Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) NA
Clamp Standard

This page is XZ-Axis Linear Ball Guide (SS) Stage, part number BSS66-80C-L.
You can find the detail information about specifications and dimensions on part number BSS66-80C-L.

Variation of this product

Part Number
BSB66-25AR
BSB66-25AR-J
BSB66-25AR-L
BSS66-80CR
BSS66-80CR-J
BSS66-80CR-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)
Grease Specifications Feeding method Micrometer minimum reading
(μm)
Travel accuracy (Pitching)
(")
Travel accuracy (Yawing)
(")
Allowable moment load
(N・m)
Moment stiffness
("/N・m)
Vertical degree
(μm)
Flatness of travel
(μm)
Dead weight
(kg)
Accessories

522.61 €

1 Available 8 Days 10~25~255–30~ ±10mm~ ±10mmLow Temperature Black Chrome Plating25259.8±3.2±3.2-CenterLeft/RightStandard0.5mm-----------

565.17 €

1 Available 9 Days -~25~255–30~ ±10mm~ ±10mmLow Temperature Black Chrome Plating25259.8±3.2±3.23CenterLeft/Right--J: Guide and operating part; clean grease (AFF)Micrometer (P=0.5 mm)103025Pitch 2.0 / yaw 2.0 / roll 3.5Pitch 3.8 / yaw 2.2 / roll 2.280250.3Hex socket head bolt M2-4 × 4 pcs.

754.89 €

1 Available 9 Days -~25~255–30~ ±10mm~ ±10mmLow Temperature Black Chrome Plating25259.8±3.2±3.23CenterLeft/Right--L: Guide and operating part; vacuum grease (YVAC2)Micrometer (P=0.5 mm)103025Pitch 2.0 / yaw 2.0 / roll 3.5Pitch 3.8 / yaw 2.2 / roll 2.280250.3Hex socket head bolt M2-4 × 4 pcs.

732.45 €

1 Available 7 Days 1061~9061~9030.1~50±10~30mm±10~30mmElectroless Nickel Plating808049±12.5±12.5-SideLeft/RightStandard0.5mm-----------

764.37 €

1 Available 9 Days -61~9061~9030.1~50±10~30mm±10~30mmElectroless Nickel Plating808049±12.5±12.53SideRelative Position--J: Guide and operating part; clean grease (AFF)Micrometer (P=0.5 mm)103025Pitch 18.2 / yaw 17.7 / roll 17.7Pitch 0.08 / yaw 0.06 / roll 0.0690382.1Hex socket head bolt M4-6 × 4 pcs.

954.10 €

1 Available 9 Days -61~9061~9030.1~50±10~30mm±10~30mmElectroless Nickel Plating808049±12.5±12.53SideRelative Position--L: Guide and operating part; vacuum grease (YVAC2)Micrometer (P=0.5 mm)103025Pitch 18.2 / yaw 17.7 / roll 17.7Pitch 0.08 / yaw 0.06 / roll 0.0690382.1Hex socket head bolt M4-6 × 4 pcs.

Tech Support