Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B11-60ARFP
Part Number
|
---|
B11-60ARFP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
215.63 € | 1 | Available | 9 Days | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Feed Screw | 15.1~20 | 60 | 60 | 49 | ±6.5 | 20 | 0.12 | 0.11 | 0.07 | Center | Left/Right | - | Knob Operation | 0.25mm | Standard Grease |
Loading...
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodized Aluminum | Guiding Mechanism | Cross Roller |
---|---|---|---|---|---|
Category | Main Body | Type | X-Axis Stages | Table Straightness(µm) | 3 |
Table Parallelism(µm) | 30 | Clamp | Standard | Through Hole (Table Center Hole) | NA |
This page is X-Axis Cross Roller Guide Stage, part number B11-60ARFP.
You can find the detail information about specifications and dimensions on part number B11-60ARFP.
Configure
Basic Attributes
Feed method (micrometer type)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Range Selectable)
Feeding Method
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Table Size (Thickness) H(mm)
Feed Knob Position
Reversed
Feed method (feed screw type)
Feed pitch(mm)
Grease Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B11-100BR |
B11-100C |
B11-100CR |
B11-60AZ |
B11-60AZFH |
B11-60AZFP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
624.65 € | 1 | Available | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ~ ±10mm | EN 1.4125 Equiv. | 15.1~20 | 100 | 100 | 147 | ±6.5 | 20 | 0.06 | 0.07 | 0.05 | Center | Left/Right | Coarse/Fine Feeds | - | Coarse feed 0.5mm, Fine feed 0.025mm | Standard Grease | |
259.37 € | 1 | Available | 5 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | EN 1.4125 Equiv. | 15.1~20 | 100 | 100 | 147 | ±12.5 | 20 | 0.06 | 0.07 | 0.05 | Side | Left-handed | Standard | - | 0.5mm | Standard Grease | |
259.37 € | 1 | Available | 7 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | EN 1.4125 Equiv. | 15.1~20 | 100 | 100 | 147 | ±12.5 | 20 | 0.06 | 0.07 | 0.05 | Side | Left/Right | Standard | - | 0.5mm | Standard Grease | |
242.80 € | 1 | Available | 9 Days | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | EN 1.4125 Equiv. | 15.1~20 | 60 | 60 | 49 | ±6.5 | 20 | 0.12 | 0.11 | 0.07 | Center | Top and Bottom | Standard | - | 0.5mm | Standard Grease | |
212.19 € | 1 | Available | 9 Days | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Feed Screw | 15.1~20 | 60 | 60 | 49 | ±6.5 | 20 | 0.12 | 0.11 | 0.07 | Center | Top and Bottom | - | Hex wrench operation | 0.25mm | Standard Grease | |
215.63 € | 1 | Available | 9 Days | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | Feed Screw | 15.1~20 | 60 | 60 | 49 | ±6.5 | 20 | 0.12 | 0.11 | 0.07 | Center | Top and Bottom | - | Knob Operation | 0.25mm | Standard Grease |