Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B12-60B
Part Number
|
---|
B12-60B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Reversed | Feed method (micrometer type) | Feed pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
951.49 € | 1 | Available | 8 Days | 10 | 91~120 | 41~60 | 50.1~100 | ±10~30mm | 30.1~35 | 110 | 60 | 78.4 | ±20 | 32 | 0.02 | 0.03 | 0.07 | Left-handed | Coarse/Fine Feeds | Coarse feed 0.5mm, Fine feed 0.025mm |
Loading...
Feeding Method | EN 1.4125 Equiv. | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodized Aluminum |
---|---|---|---|---|---|
Guiding Mechanism | Cross Roller | Category | Main Body | Type | X-Axis Stages |
Table Straightness(µm) | 3 | Table Parallelism(µm) | 30 | Feed Knob Position | Center |
Clamp | Standard | Through Hole (Table Center Hole) | NA |
This page is X-Axis Long Stroke Cross Roller Guide Stage, part number B12-60B.
You can find the detail information about specifications and dimensions on part number B12-60B.
Configure
Basic Attributes
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Range Selectable)
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Table Size (Thickness) H(mm)
Reversed
Feed method (micrometer type)
Feed pitch(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B12-25A |
B12-25AR |
B12-25B |
B12-25BR |
B12-60A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Reversed | Feed method (micrometer type) | Feed pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
295.53 € | 1 | 9 Days | 10 | 41~60 | ~25 | 5–30 | ~ ±10mm | 15.1~20 | 60 | 25 | 19.6 | ±6.5 | 20 | 0.19 | 0.19 | 1.38 | Left-handed | Standard | 0.5mm | ||
296.08 € | 1 | Available | 9 Days | 10 | 41~60 | ~25 | 5–30 | ~ ±10mm | 15.1~20 | 60 | 25 | 19.6 | ±6.5 | 20 | 0.19 | 0.19 | 1.38 | Left/Right | Standard | 0.5mm | |
693.22 € | 1 | Available | 9 Days | 10 | 41~60 | ~25 | 5–30 | ~ ±10mm | 15.1~20 | 60 | 25 | 19.6 | ±6.5 | 20 | 0.19 | 0.19 | 1.38 | Left-handed | Coarse/Fine Feeds | Coarse feed 0.5mm, Fine feed 0.025mm | |
693.22 € | 1 | Available | 9 Days | 10 | 41~60 | ~25 | 5–30 | ~ ±10mm | 15.1~20 | 60 | 25 | 19.6 | ±6.5 | 20 | 0.19 | 0.19 | 1.38 | Left/Right | Coarse/Fine Feeds | Coarse feed 0.5mm, Fine feed 0.025mm | |
478.46 € | 1 | Available | 5 Days | 10 | 91~120 | 41~60 | 50.1~100 | ±10~30mm | 30.1~35 | 110 | 60 | 78.4 | ±20 | 32 | 0.02 | 0.03 | 0.07 | Left-handed | Standard | 0.5mm |