Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B56-70LR
Part Number
|
---|
B56-70LR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Reversed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,032.19 € | 1 | Available | 9 Days | 10 | 61 to 90 | 61 to 90 | 30.1~50 | 90.1 to 100 | Aluminum | Clear Anodized Aluminum | 25.1 to 30 | 70 | 70 | 49 | 96 | 26 | ±7 | 0.17 | 0.06 | 0.06 | Left/Right |
Loading...
Travel Distance (Range Selectable) | ~ ±10 | Feeding Method | Worm Gear | Guiding Mechanism | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | NA | Feed Knob Position | Side | Clamp | Standard |
Number of Goniometer Axes | 1-Axis |
This page is Cross Roller Goniometer Stage (Worm Gear Type), part number B56-70LR.
You can find the detail information about specifications and dimensions on part number B56-70LR.
Configure
Basic Attributes
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Height of Rotation Center (Range Selectable)(mm)
Table Material
Table Surface Treatment
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Goniometer Stages Rotation Center Height(mm)
Table Size (Thickness) H(mm)
Stroke (α Angle)(deg)
Reversed
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B56-50UR |
B56-50W |
B56-50WR |
B56-70U |
B56-70UR |
B56-70W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
930.59 € | 1 | Available | 8 Days | 10 | 41 to 60 | 41 to 60 | 5–30 | 40.1 to 50 | Brass | Nickel Chromium Plating | 15.1 to 20 | 50 | 50 | 29.4 | 50 | 18 | ±10 | 0.42 | 0.16 | 0.23 | Left/Right | |
930.59 € | 1 | Available | 8 Days | 10 | 41 to 60 | 41 to 60 | 5–30 | 80.1 to 90 | Brass | Nickel Chromium Plating | 15.1 to 20 | 50 | 50 | 29.4 | 86 | 18 | ±6 | 0.42 | 0.16 | 0.23 | Standard | |
930.59 € | 1 | Available | 8 Days | 10 | 41 to 60 | 41 to 60 | 5–30 | 80.1 to 90 | Brass | Nickel Chromium Plating | 15.1 to 20 | 50 | 50 | 29.4 | 86 | 18 | ±6 | 0.42 | 0.16 | 0.23 | Left/Right | |
1,032.19 € | 1 | Available | 8 Days | 10 | 61 to 90 | 61 to 90 | 30.1~50 | 60.1 to 70 | Aluminum | Clear Anodized Aluminum | 25.1 to 30 | 70 | 70 | 49 | 70 | 26 | ±9 | 0.17 | 0.06 | 0.06 | Standard | |
1,032.19 € | 1 | Available | 8 Days | 10 | 61 to 90 | 61 to 90 | 30.1~50 | 60.1 to 70 | Aluminum | Clear Anodized Aluminum | 25.1 to 30 | 70 | 70 | 49 | 70 | 26 | ±9 | 0.17 | 0.06 | 0.06 | Left/Right | |
1,032.19 € | 1 | Available | 9 Days | 10 | 61 to 90 | 61 to 90 | 30.1~50 | 100.1~ | Aluminum | Clear Anodized Aluminum | 25.1 to 30 | 70 | 70 | 49 | 122 | 26 | ±5 | 0.17 | 0.06 | 0.06 | Standard |