Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B58-60UC
Part Number
|
---|
B58-60UC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
822.35 € | 1 | Available | 5 Days | 10 | 41 to 60 | 41 to 60 | 30.1~50 | 40.1 to 50 | Black Anodized Aluminum | 20.1 to 25 | 60 | 60 | 49 | 50 | 25 | ±4 | 0.27 | 0.09 | 0.1 | Side | Standard |
Loading...
Feeding Method | EN 1.4125 Equiv. | Table Material | Aluminum | Guiding Mechanism | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | NA | Clamp | Standard | Number of Goniometer Axes | 1-Axis |
Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
This page is Cross Roller Goniometer Stage (Micrometer Side-Push Type), part number B58-60UC.
You can find the detail information about specifications and dimensions on part number B58-60UC.
Configure
Basic Attributes
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Height of Rotation Center (Range Selectable)(mm)
Table Surface Treatment
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Goniometer Stages Rotation Center Height(mm)
Table Size (Thickness) H(mm)
Stroke (α Angle)(deg)
Feed Knob Position
Reversed
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B58-40UCR |
B58-40WLC |
B58-40WLCR |
B58-60UCR |
B58-60WLC |
B58-60WLCR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
821.15 € | 1 | Available | 9 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | 35.1 to 40 | Black Anodized Aluminum | 15.1 to 20 | 40 | 40 | 29.4 | 40 | 20 | ±7 | 1.3 | 1.15 | 0.27 | Side | Left/Right | |
811.62 € | 1 | Available | 8 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | 70.1 to 80 | Black Anodized Aluminum | 15.1 to 20 | 40 | 40 | 29.4 | 80 | 20 | ±4 | 1.3 | 1.15 | 0.27 | Side | Standard | |
811.62 € | 1 | Available | 8 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | 70.1 to 80 | Black Anodized Aluminum | 15.1 to 20 | 40 | 40 | 29.4 | 80 | 20 | ±4 | 1.3 | 1.15 | 0.27 | Side | Left/Right | |
822.35 € | 1 | Available | 5 Days | 10 | 41 to 60 | 41 to 60 | 30.1~50 | 40.1 to 50 | Black Anodized Aluminum | 20.1 to 25 | 60 | 60 | 49 | 50 | 25 | ±4 | 0.27 | 0.09 | 0.1 | Side | Left/Right | |
838.67 € | 1 | Available | 8 Days | 10 | 41 to 60 | 41 to 60 | 30.1~50 | 90.1 to 100 | Black Anodized Aluminum | 20.1 to 25 | 60 | 60 | 49 | 100 | 25 | ±3 | 0.27 | 0.09 | 0.1 | Side | Standard | |
838.67 € | 1 | Available | 8 Days | 10 | 41 to 60 | 41 to 60 | 30.1~50 | 90.1 to 100 | Black Anodized Aluminum | 20.1 to 25 | 60 | 60 | 49 | 100 | 25 | ±3 | 0.27 | 0.09 | 0.1 | Side | Left/Right |