Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B05-2NHR
Part Number
|
---|
B05-2NHR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Reversed | Double handle / single handle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
284.33 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | ~ ±10mm | ~ ±10mm | Aluminum Alloy | Black Anodized Aluminum | 60.1~70 | 40 | 40 | 27.4 | ±10 | ±10 | 64 | Left/Right | Single Handle |
Loading...
Load Capacity (Range Selectable)(N) | 5–30 | Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Groove |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | NA | Feed Knob Position | Side | Clamp | Standard |
Feed method (with vernier scale) | With Vernier Scale |
This page is Dovetail Type Stage XY Axis, part number B05-2NHR.
You can find the detail information about specifications and dimensions on part number B05-2NHR.
Configure
Basic Attributes
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Table Material
Table Surface Treatment
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Horizontal Load Capacity(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Table Size (Thickness) H(mm)
Reversed
Double handle / single handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B05-02 |
B05-02R |
B05-2NH |
B06-12R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Reversed | Double handle / single handle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.24 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | ~ ±10mm | ~ ±10mm | Brass | Black Oxide Coating | 35.1~40 | 25 | 25 | 28.4 | ±5 | ±5 | 36 | Left-handed | Single Handle | |
283.29 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | ~ ±10mm | ~ ±10mm | Brass | Black Oxide Coating | 35.1~40 | 25 | 25 | 28.4 | ±5 | ±5 | 36 | Left/Right | Single Handle | |
264.02 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | ~ ±10mm | ~ ±10mm | Aluminum Alloy | Black Anodized Aluminum | 60.1~70 | 40 | 40 | 27.4 | ±10 | ±10 | 64 | Left-handed | Single Handle | |
407.22 € | 1 | Available | 8 Days | 10 | 41~60 | 41~60 | ±10~30mm | ±10~30mm | Aluminum Alloy | Black Anodized Aluminum | 70.1~80 | 60 | 60 | 29.4 | ±20 | ±20 | 73 | Left/Right | Double handle |