Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B05-11BM |
B05-11NHM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Double handle / single handle | Feed method (rack & pinion type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
251.84 € | 1 | Available | 5 Days | 10 | 26~40 | 61~90 | 30.1~50 | ±10~30mm | Aluminum Alloy | Black Anodized Aluminum | 25.1~30 | 40 | 80 | 39.2 | ±30 | 29 | 30 | 50 | Single Handle | Coarse/Fine Feeds | |
161.01 € | 1 | Available | 5 Days | 10 | 26~40 | 61~90 | 30.1~50 | ±10~30mm | Aluminum Alloy | Black Anodized Aluminum | 25.1~30 | 40 | 80 | 39.2 | ±30 | 29 | 30 | 50 | Single Handle | - |
Loading...
Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Groove | Category | Main Body |
---|---|---|---|---|---|
Type | X-Axis Stages | Feed Knob Position | Side | Clamp | Standard |
Reversed | Left-handed | Through Hole (Table Center Hole) | NA | Feed method (with vernier scale) | With Vernier Scale |
Configure
Basic Attributes
Feed method (rack & pinion type)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Range Selectable)
Table Material
Table Surface Treatment
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Table Size (Thickness) H(mm)
Double handle / single handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes