Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B07-1N
Part Number
|
---|
B07-1N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Stroke (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (Z Distance) (mm) | Table Size (Thickness) H (mm) | Z-Axis Stage Surface | Reversed | Double handle / single handle | Feed method (rack & pinion type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.23 € | 1 | Available | 8 Days | 10 | Horizontal Surface Z-Axis | ~25 | ~25 | ~ ±10mm | Brass | Black Oxide Coating | 25.1~30 | 25 | 25 | 6.9 | ±2.5 | 26.5 | Horizontal | Standard | Single Handle | - |
Loading...
Load Capacity (Range Selectable)(N) | 5–30 | Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Groove |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | NA | Table Straightness(µm) | 30 | Feed Knob Position | Side |
Clamp | Standard | Feed method (with vernier scale) | With Vernier Scale |
This page is Dovetail Type Stage Horizontal Surface Z Axis, part number B07-1N.
You can find the detail information about specifications and dimensions on part number B07-1N.
Configure
Basic Attributes
Feed method (rack & pinion type)
Type
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Stroke (Range Selectable)
Table Material
Table Surface Treatment
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (Z Distance)(mm)
Table Size (Thickness) H(mm)
Z-Axis Stage Surface
Reversed
Double handle / single handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B06-13BZR |
B06-13Z |
B06-13ZR |
B07-2N |
B07-3N |
BDBHR-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Stroke (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (Z Distance) (mm) | Table Size (Thickness) H (mm) | Z-Axis Stage Surface | Reversed | Double handle / single handle | Feed method (rack & pinion type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.45 € | 1 | Available | 8 Days | 10 | [Z-Axis] A Horizontal Surface/Vertical Surface Z-Axis | 41~60 | 41~60 | ±10~30mm | Aluminum Alloy | Black Anodized Aluminum | - | 60 | 60 | 19.6 | 20 | - | - | Left/Right | Single Handle | Coarse/Fine Feeds | |
218.74 € | 1 | Available | 5 Days | 10 | [Z-Axis] A Horizontal Surface/Vertical Surface Z-Axis | 41~60 | 41~60 | ±10~30mm | Aluminum Alloy | Black Anodized Aluminum | - | 60 | 60 | 19.6 | 20 | - | - | Standard | Double handle | - | |
218.74 € | 1 | Available | 8 Days | 10 | [Z-Axis] A Horizontal Surface/Vertical Surface Z-Axis | 41~60 | 41~60 | ±10~30mm | Aluminum Alloy | Black Anodized Aluminum | - | 60 | 60 | 19.6 | 20 | - | - | Left/Right | Double handle | - | |
199.41 € | 1 | Available | 5 Days | 10 | Horizontal Surface Z-Axis | 26~40 | 26~40 | ~ ±10mm | Aluminum Alloy | Black Anodized Aluminum | 40.1~50 | 40 | 40 | 9.8 | ±5 | 41 | Horizontal | Standard | Single Handle | - | |
209.44 € | 1 | Available | 5 Days | 10 | Horizontal Surface Z-Axis | 41~60 | 41~60 | ~ ±10mm | Aluminum Alloy | Black Anodized Aluminum | 50.1~60 | 60 | 60 | 14.7 | ±10 | 60 | Horizontal | Standard | Double handle | - | |
216.04 € | 1 | Available | 8 Days | 10 | Horizontal Surface Z-Axis | ~25 | ~25 | ~ ±10mm | Brass | Black Oxide Coating | 25.1~30 | 25 | 25 | 9.8 | ±2.5 | 26.5 | Horizontal | Standard | Single Handle | - |