Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B72-60AR
Part Number
|
---|
B72-60AR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,024.07 € | 1 | Available | 9 Days | 10 | 41~60 | 41~60 | ~ ±10mm | ~ ±10mm | 60.1~70 | 60 | 60 | 19.6 | ±6.5 | ±6.5 | ±3 | 62 | 0.91 | 0.34 | 1.16 | Center | Left/Right |
Loading...
Z-Axis Stage Surface | Horizontal | Load Capacity (Range Selectable)(N) | 5–30 | Stroke (Distance along Z-Axis) (Range Selectable)(mm) | ~ ±10mm |
---|---|---|---|---|---|
Feeding Method | EN 1.4125 Equiv. | Table Material | Aluminum | Table Surface Treatment | Black Anodized Aluminum |
Guiding Mechanism | Cross Roller | Through Hole (Table Center Hole) | NA | Clamp | Standard |
Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
This page is Horizontal Surface Thin XYZ-Axis Cross Roller Guide Stage, part number B72-60AR.
You can find the detail information about specifications and dimensions on part number B72-60AR.
Configure
Basic Attributes
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Stroke (Z Distance)(mm)
Table Size (Thickness) H(mm)
Feed Knob Position
Reversed
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B72-40C |
B72-40CR |
B72-60A |
B72-60C |
B72-60CR |
B72-80A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
907.77 € | 1 | Available | 5 Days | 10 | 26~40 | 26~40 | ~ ±10mm | ~ ±10mm | 60.1~70 | 40 | 40 | 7.8 | ±6.5 | ±6.5 | ±3 | 62 | 2.2 | 1.47 | 2.6 | Side | Standard | |
958.46 € | 1 | Available | 9 Days | 10 | 26~40 | 26~40 | ~ ±10mm | ~ ±10mm | 60.1~70 | 40 | 40 | 7.8 | ±6.5 | ±6.5 | ±3 | 62 | 2.2 | 1.47 | 2.6 | Side | Left/Right | |
1,024.34 € | 1 | Available | 5 Days | 10 | 41~60 | 41~60 | ~ ±10mm | ~ ±10mm | 60.1~70 | 60 | 60 | 19.6 | ±6.5 | ±6.5 | ±3 | 62 | 0.91 | 0.34 | 1.16 | Center | Standard | |
1,024.07 € | 1 | Available | 5 Days | 10 | 41~60 | 41~60 | ~ ±10mm | ~ ±10mm | 60.1~70 | 60 | 60 | 19.6 | ±6.5 | ±6.5 | ±3 | 62 | 0.91 | 0.34 | 1.16 | Side | Standard | |
1,024.07 € | 1 | Available | 8 Days | 10 | 41~60 | 41~60 | ~ ±10mm | ~ ±10mm | 60.1~70 | 60 | 60 | 19.6 | ±6.5 | ±6.5 | ±3 | 62 | 0.91 | 0.34 | 1.16 | Side | Left/Right | |
1,138.73 € | 1 | Available | 5 Days | 10 | 61~90 | 61~90 | ±10~30mm | ±10~30mm | 70.1~80 | 80 | 80 | 27.4 | ±12.5 | ±12.5 | ±5 | 77 | 0.35 | 0.19 | 0.66 | Center | Standard |