Horizontal Surface Thin XYZ-Axis Cross Roller Guide Stage (Part Numbers - CAD Download)

Horizontal Surface Thin XYZ-Axis Cross Roller Guide Stage
  • Volume Discount
A cross roller stage type that combines the thin XY-axis with the Z axis. *The CAD data for this series is being revised. It will be available as soon as modifications are complete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B72-80CR

Part Number
B72-80CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

1,202.30 €

1 Available 8 Days 1061~9061~90±10~30mm±10~30mm70.1~80808027.4±12.5±12.5±5770.350.190.66SideLeft/Right

Loading...

  1. 1

Basic information

Z-Axis Stage Surface Horizontal Load Capacity (Range Selectable)(N) 5–30 Stroke (Distance along Z-Axis) (Range Selectable)(mm) ~ ±10mm
Feeding Method EN 1.4125 Equiv. Table Material Aluminum Table Surface Treatment Black Anodized Aluminum
Guiding Mechanism Cross Roller Through Hole (Table Center Hole) NA Clamp Standard
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

This page is Horizontal Surface Thin XYZ-Axis Cross Roller Guide Stage, part number B72-80CR.
You can find the detail information about specifications and dimensions on part number B72-80CR.

Variation of this product

Part Number
B72-40A
B72-40AR
B72-40C
B72-40CR
B72-60A
B72-60AR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

958.46 €

1 Available 5 Days 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6CenterStandard

958.46 €

1 Available 9 Days 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6CenterLeft/Right

907.77 €

1 Available 5 Days 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6SideStandard

958.46 €

1 Available 9 Days 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6SideLeft/Right

1,024.34 €

1 Available 5 Days 1041~6041~60~ ±10mm~ ±10mm60.1~70606019.6±6.5±6.5±3620.910.341.16CenterStandard

1,024.07 €

1 Available 9 Days 1041~6041~60~ ±10mm~ ±10mm60.1~70606019.6±6.5±6.5±3620.910.341.16CenterLeft/Right

Tech Support