Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B23-60AR
Part Number
|
---|
B23-60AR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
594.13 € | 1 | Available | 9 Days | 10 | 41~60 | 41~60 | 5–30 | ~ ±10mm | ~ ±10mm | 25.1~30 | 60 | 60 | 29.4 | ±6.5 | ±6.5 | 0.19 | 0.13 | 0.15 | Center | Left/Right | Standard |
Loading...
Feeding Method | EN 1.4125 Equiv. | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodized Aluminum |
---|---|---|---|---|---|
Guiding Mechanism | Cross Roller | Table Size (Thickness) H(mm) | 22 | Through Hole (Table Center Hole) | NA |
Table Straightness(µm) | 3 | Table Parallelism(µm) | 50 | Clamp | Standard |
Feed pitch(mm) | 0.5 |
This page is Thin XY-Axis Cross Roller Guide Stage, part number B23-60AR.
You can find the detail information about specifications and dimensions on part number B23-60AR.
Configure
Basic Attributes
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Horizontal Load Capacity(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Feed Knob Position
Reversed
Feed method (micrometer type)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B23-40A |
B23-40AR |
B23-40C |
B23-60CR |
B23-60D |
B23-60DR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
522.22 € | 1 | Available | 9 Days | 10 | 26~40 | 26~40 | 5–30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Center | Left-handed | Standard | |
547.50 € | 1 | Available | 9 Days | 10 | 26~40 | 26~40 | 5–30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Center | Left/Right | Standard | |
522.22 € | 1 | Available | 5 Days | 10 | 26~40 | 26~40 | 5–30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 40 | 40 | 9.8 | ±6.5 | ±6.5 | 0.57 | 0.5 | 0.64 | Side | Left-handed | Standard | |
528.35 € | 1 | Available | 7 Days | 10 | 41~60 | 41~60 | 5–30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 60 | 60 | 29.4 | ±6.5 | ±6.5 | 0.19 | 0.13 | 0.15 | Side | Left/Right | Standard | |
1,332.33 € | 1 | Available | 8 Days | 10 | 41~60 | 41~60 | 5–30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 60 | 60 | 29.4 | ±6.5 | ±6.5 | 0.19 | 0.13 | 0.15 | Side | Left-handed | Coarse/Fine Feeds | |
1,332.33 € | 1 | Available | 8 Days | 10 | 41~60 | 41~60 | 5–30 | ~ ±10mm | ~ ±10mm | 20.1~25 | 60 | 60 | 29.4 | ±6.5 | ±6.5 | 0.19 | 0.13 | 0.15 | Side | Left/Right | Coarse/Fine Feeds |