Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSS23-60AR1
Part Number
|
---|
BSS23-60AR1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
392.43 € | 1 | Available | 7 Days | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 60 | 60 | 186.2 | ±6.5 | ±6.5 | 22 | 30 | 0.21 | 0.19 | 0.2 | Center | Left/Right | - | Knob Operation | 0.5mm | Standard Grease |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating | Guiding Mechanism | Linear Ball |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | NA | Table Straightness(µm) | 3 | Clamp | Standard |
This page is Thin XY-Axis Linear Ball Guide (SS) Stage, part number BSS23-60AR1.
You can find the detail information about specifications and dimensions on part number BSS23-60AR1.
Configure
Basic Attributes
Feed method (micrometer type)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Feeding Method
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Horizontal Load Capacity(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Table Size (Thickness) H(mm)
Feed Knob Position
Reversed
Feed method (feed screw type)
Feed pitch(mm)
Grease Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSS23-100AGP |
BSS23-100AGP-J |
BSS23-100AGP-L |
BSS23-60AR1-J |
BSS23-60AR1-L |
BSS23-60ARFH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
664.77 € | 1 | Available | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | ±10~30mm | Feed Screw | 25.1~30 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 26 | 40 | 0.06 | 0.03 | 0.06 | Center | Left-handed | - | Knob Operation | 1mm | Standard Grease | |
702.72 € | 1 | Available | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | ±10~30mm | Feed Screw | 25.1~30 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 26 | 40 | 0.06 | 0.03 | 0.06 | Center | Left-handed | - | Knob Operation | 1mm | Clean Grease:AFF | |
892.44 € | 1 | Available | 8 Days | 10 | 91~120 | 91~120 | 100.1~ | ±10~30mm | ±10~30mm | Feed Screw | 25.1~30 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 26 | 40 | 0.06 | 0.03 | 0.06 | Center | Left-handed | - | Knob Operation | 1mm | Vacuum Grease:Fomblin | |
432.35 € | 1 | Available | 8 Days | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 60 | 60 | 186.2 | ±6.5 | ±6.5 | 22 | 30 | 0.21 | 0.19 | 0.2 | Center | Left/Right | - | Knob Operation | 0.5mm | Clean Grease:AFF | |
622.08 € | 1 | Available | 8 Days | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 60 | 60 | 186.2 | ±6.5 | ±6.5 | 22 | 30 | 0.21 | 0.19 | 0.2 | Center | Left/Right | - | Knob Operation | 0.5mm | Vacuum Grease:Fomblin | |
375.44 € | 1 | Available | 8 Days | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | Feed Screw | 20.1~25 | 60 | 60 | 186.2 | ±6.5 | ±6.5 | 22 | 30 | 0.21 | 0.19 | 0.2 | Center | Left/Right | - | Hex wrench operation | 0.25mm | Standard Grease |