Thin XY-Axis Linear Ball Guide (SS) Stage (Part Numbers - CAD Download)

Thin XY-Axis Linear Ball Guide (SS) Stage
  • Volume Discount
A guide stage with an integrated XY-axis structure. It is 18 mm thinner than an XY-axis combination stage. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSS23-50CRFP

Part Number
BSS23-50CRFP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Horizontal Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

383.03 €

1 Available 8 Days 1041~6041~60100.1~~ ±10mm~ ±10mmFeed Screw20.1~255050144.1±6.5±6.522300.770.340.71SideLeft/Right-Knob Operation0.25mmStandard Grease

Loading...

  1. 1

Basic information

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Guiding Mechanism Linear Ball
Through Hole (Table Center Hole) NA Table Straightness(µm) 3 Clamp Standard

This page is Thin XY-Axis Linear Ball Guide (SS) Stage, part number BSS23-50CRFP.
You can find the detail information about specifications and dimensions on part number BSS23-50CRFP.

Variation of this product

Part Number
BSS23-100AGP
BSS23-100AGP-J
BSS23-100AGP-L
BSS23-50CRFP-J
BSS23-50CRFP-L
BSS23-50CRLP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Horizontal Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

664.77 €

1 Available 8 Days 1091~12091~120100.1~±10~30mm±10~30mmFeed Screw25.1~30100100329.3±12.5±12.526400.060.030.06CenterLeft-handed-Knob Operation1mmStandard Grease

702.72 €

1 Available 8 Days 1091~12091~120100.1~±10~30mm±10~30mmFeed Screw25.1~30100100329.3±12.5±12.526400.060.030.06CenterLeft-handed-Knob Operation1mmClean Grease:AFF

892.44 €

1 Available 8 Days 1091~12091~120100.1~±10~30mm±10~30mmFeed Screw25.1~30100100329.3±12.5±12.526400.060.030.06CenterLeft-handed-Knob Operation1mmVacuum Grease:Fomblin

420.97 €

1 Available 8 Days 1041~6041~60100.1~~ ±10mm~ ±10mmFeed Screw20.1~255050144.1±6.5±6.522300.770.340.71SideLeft/Right-Knob Operation0.25mmClean Grease:AFF

610.70 €

1 Available 8 Days 1041~6041~60100.1~~ ±10mm~ ±10mmFeed Screw20.1~255050144.1±6.5±6.522300.770.340.71SideLeft/Right-Knob Operation0.25mmVacuum Grease:Fomblin

394.41 €

1 Available 8 Days 1041~6041~60100.1~~ ±10mm~ ±10mmFeed Screw20.1~255050144.1±6.5±6.522300.770.340.71SideLeft/Right-Knob Operation1mmStandard Grease

Tech Support