Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B08-111R
Part Number
|
---|
B08-111R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Reversed | Feed method (feed screw type) | Feed method (with vernier scale) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.55 € | 1 | Available | 5 Days | 10 | 41~60 | 41~60 | 30.1~50 | Brass | Black Oxide Coating | 15.1~20 | 60 | 60 | 39.2 | ±9 | 17 | 40 | Left/Right | Knob Operation | With Vernier Scale |
Loading...
Stroke (Range Selectable) | ~ ±10mm | Feeding Method | Feed Screw | Guiding Mechanism | Dovetail Groove |
---|---|---|---|---|---|
Category | Main Body | Type | X-Axis Stages | Table Straightness(µm) | 30 |
Feed Knob Position | Center | Clamp | Standard | Through Hole (Table Center Hole) | NA |
Feed pitch(mm) | 0.5mm |
This page is Dovetail Type Stage, part number B08-111R.
You can find the detail information about specifications and dimensions on part number B08-111R.
Configure
Basic Attributes
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Table Material
Table Surface Treatment
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Table Size (Thickness) H(mm)
Reversed
Feed method (feed screw type)
Feed method (with vernier scale)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B08-1 |
B08-11 |
B08-111 |
B08-11R |
B08-1R |
BDBXR-1815 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Reversed | Feed method (feed screw type) | Feed method (with vernier scale) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.07 € | 1 | Available |
Same day
Stock | 10 | ~25 | ~25 | 5–30 | Brass | Black Oxide Coating | 1~15 | 25 | 25 | 29.4 | ±5 | 15 | 40 | Left-handed | Knob Operation | With Vernier Scale | |
137.64 € | 1 | Available | 5 Days | 10 | 26~40 | 26~40 | 5–30 | Brass | Black Oxide Coating | 1~15 | 40 | 40 | 29.4 | ±7 | 15 | 40 | Left-handed | Knob Operation | With Vernier Scale | |
158.10 € | 1 | Available | 7 Days | 10 | 41~60 | 41~60 | 30.1~50 | Brass | Black Oxide Coating | 15.1~20 | 60 | 60 | 39.2 | ±9 | 17 | 40 | Left-handed | Knob Operation | With Vernier Scale | |
137.64 € | 1 | Available | 5 Days | 10 | 26~40 | 26~40 | 5–30 | Brass | Black Oxide Coating | 1~15 | 40 | 40 | 29.4 | ±7 | 15 | 40 | Left/Right | Knob Operation | With Vernier Scale | |
132.43 € | 1 | Available | 5 Days | 10 | ~25 | ~25 | 5–30 | Brass | Black Oxide Coating | 1~15 | 25 | 25 | 29.4 | ±5 | 15 | 40 | Left/Right | Knob Operation | With Vernier Scale | |
133.25 € | 1 | Available | 8 Days | 10 | 41~60 | ~25 | 5–30 | Aluminum Alloy | Black Anodized Aluminum | 25.1~30 | 60 | 18 | 19.6 | ±7.5 | 28 | - | Left-handed | Knob Operation | - |