Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSB16-40CLP-J
Part Number
|
---|
BSB16-40CLP-J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
233.15 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | Feed Screw | 15.1~20 | 40 | 40 | 98 | ±6.5 | 16 | 15 | 0.42 | 0.35 | 0.21 | Side | Standard | Left-handed | - | Knob Operation | 1mm | Clean Grease:AFF |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Low Temperature Black Chrome Plating | Guiding Mechanism | Linear Ball |
---|---|---|---|---|---|
Category | Main Body | Type | X-Axis Stages | Table Straightness(µm) | 3 |
Through Hole (Table Center Hole) | NA |
This page is X-Axis Linear Ball Guide (SS) Stage, part number BSB16-40CLP-J.
You can find the detail information about specifications and dimensions on part number BSB16-40CLP-J.
Configure
Basic Attributes
Feed method (micrometer type)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Range Selectable)
Feeding Method
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Stroke (X Distance)(mm)
Table Size (Thickness) H(mm)
Feed Knob Position
Clamp
Reversed
Feed method (feed screw type)
Feed pitch(mm)
Grease Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSB16-25AFH |
BSB16-25AFH-J |
BSB16-25AFH-L |
BSB16-40CLP-L |
BSB16-40CLP5 |
BSB16-40CLP5-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
204.69 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | Feed Screw | 1~15 | 25 | 25 | 39.2 | ±3.2 | 12 | 30 | 1.9 | 1.1 | 1.1 | Center | Standard | Left-handed | - | Hex wrench operation | 0.25mm | Standard Grease | |
223.66 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | Feed Screw | 1~15 | 25 | 25 | 39.2 | ±3.2 | 12 | 30 | 1.9 | 1.1 | 1.1 | Center | Standard | Left-handed | - | Hex wrench operation | 0.25mm | Clean Grease:AFF | |
318.51 € | 1 | Available | 8 Days | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | Feed Screw | 1~15 | 25 | 25 | 39.2 | ±3.2 | 12 | 30 | 1.9 | 1.1 | 1.1 | Center | Standard | Left-handed | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin | |
328.01 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | Feed Screw | 15.1~20 | 40 | 40 | 98 | ±6.5 | 16 | 15 | 0.42 | 0.35 | 0.21 | Side | Standard | Left-handed | - | Knob Operation | 1mm | Vacuum Grease:Fomblin | |
280.57 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | Feed Screw | 15.1~20 | 40 | 40 | 98 | ±6.5 | 16 | 15 | 0.42 | 0.35 | 0.21 | Side | Disc | Left-handed | - | Knob Operation | 1mm | Standard Grease | |
299.54 € | 1 | Available | 8 Days | 10 | 26~40 | 26~40 | 50.1~100 | ~ ±10mm | Feed Screw | 15.1~20 | 40 | 40 | 98 | ±6.5 | 16 | 15 | 0.42 | 0.35 | 0.21 | Side | Disc | Left-handed | - | Knob Operation | 1mm | Clean Grease:AFF |