Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ML2SU20-3715
Part Number
|
---|
ML2SU20-3715 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Material | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Screw | Material (Details) | Hub length lh | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.72 € | 1 | 5 Days | 10 | 2 | 20 | Stainless Steel | 8.5 | 15 | Class 4 | H8 | M5 | Stainless Steel (EN 1.4301 Equiv.) | 14 |
Loading...
Shape | Miter Gear | Gear Ratio | 1 | Heat Treatment | NA |
---|---|---|---|---|---|
Ground Tooth | NA | Shaft Bore Config. | Round Hole | Surface Treatment | NA |
Keyway (width × depth) | NA | Pilot Hole Product, Completed Product | Finished product |
This page is B-LOCK, part number ML2SU20-3715.
You can find the detail information about specifications and dimensions on part number ML2SU20-3715.
Configure
Basic Attributes
Type
Module
Number of Teeth(Teeth)
Material
Tooth Width B(mm)
Shaft Bore Dia. d(Ø)
Precision(* New JIS)
Shaft Bore Tolerance
Screw
Material (Details)
Hub length lh
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ML1.5SU25-3412 |
ML1SU20-2106 |
ML1SU30-2808 |
ML2.5S20-4820 |
ML2S20-3715 |
ML80SU20-1605 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Material | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Screw | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.77 € | 1 | 7 Days | 10 | 1.5 | 25 | Stainless Steel | 7.5 | 12 | Class 4 | H8 | M5 | Stainless Steel (EN 1.4301 Equiv.) | 12.5 | ||
49.20 € | 1 | Available |
Same day
Stock | 10 | 1 | 20 | Stainless Steel | 4.3 | 6 | Class 4 | H8 | M3 | Stainless Steel (EN 1.4301 Equiv.) | 9 | |
64.49 € | 1 | Available |
Same day
Stock | 10 | 1 | 30 | Stainless Steel | 6.2 | 8 | Class 4 | H8 | M4 | Stainless Steel (EN 1.4301 Equiv.) | 11 | |
49.40 € | 1 | Available |
Same day
Stock | 10 | 2.5 | 20 | Steel | 11.1 | 20 | Class 3 | H7 | M6 | EN 1.1191 Equiv. | 19 | |
37.75 € | 1 | Available |
Same day
Stock | 10 | 2 | 20 | Steel | 8.5 | 15 | Class 3 | H7 | M5 | EN 1.1191 Equiv. | 14 | |
60.33 € | 1 | 5 Days | 10 | 0.8 | 20 | Stainless Steel | 3.7 | 5 | Class 4 | H8 | M2.5 | Stainless Steel (EN 1.4301 Equiv.) | 7.25 |