Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B2S45R-14-P-25
Part Number
|
---|
B2S45R-14-P-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.95 € | 1 | Available | 14 Days | 10 | 2 | 45 | 3 | NA | Round hole+tap | 13.4 | 25 | Class 4 | H7 | Right | - | - | Finished product | 16 |
Loading...
Shape | Spiral | Material | Steel | Ground Tooth | NA |
---|---|---|---|---|---|
Surface Treatment | NA | Bending angle(deg) | 35 | Material (Details) | EN 1.1191 Equiv. |
Configure
Basic Attributes
Screw
Keyway (width × depth)
Type
Module
Number of Teeth(Teeth)
Gear Ratio
Heat Treatment
Shaft Bore Config.
Tooth Width B(mm)
Shaft Bore Dia. d(Ø)
Precision(* New JIS)
Shaft Bore Tolerance
Bending direction
Pilot Hole Product, Completed Product
Hub length lh
Filter by CAD data type
Filter by standard shipping days
Optional Attributes