Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B1.5S36R-10-H-13
Part Number
|
---|
B1.5S36R-10-H-13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.52 € | 1 | Available | 14 Days | 10 | 1.5 | 36 | 2 | NA | Round Hole | 9.8 | 13 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 9 |
Loading...
Shape | Spiral | Material | Steel | Ground Tooth | NA |
---|---|---|---|---|---|
Surface Treatment | NA | Bending angle(deg) | 35 | Material (Details) | EN 1.1191 Equiv. |
This page is Spiral Bevel Gear, part number B1.5S36R-10-H-13.
You can find the detail information about specifications and dimensions on part number B1.5S36R-10-H-13.
Configure
Basic Attributes
Screw
Keyway (width × depth)
Type
Module
Number of Teeth(Teeth)
Gear Ratio
Heat Treatment
Shaft Bore Config.
Tooth Width B(mm)
Shaft Bore Dia. d(Ø)
Precision(* New JIS)
Shaft Bore Tolerance
Bending direction
Pilot Hole Product, Completed Product
Hub length lh
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B1.5S18L-8H |
B1.5S36R#15H |
B1.5S36R-10 |
B1.5S36R-10-H-14 |
B1.5S36R-10-H-15 |
B1.5S36R-10H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.47 € | 1 | 7 Days | 10 | 1.5 | 18 | 2 | High frequency | Round Hole | 9.8 | 8 | Class 4 | H8 | Left | NA | NA | Pilot Hole Product | 12.49 | ||
50.16 € | 1 |
Same day
Stock | 10 | 1.5 | 36 | 2 | High frequency | Keyway + Tap | 9.8 | 15 | Class 4 | H8 | Right | 2-M4 | 5×2.3 | Finished product | 9 | ||
46.14 € | 1 | 7 Days | 10 | 1.5 | 36 | 2 | NA | Round Hole | 9.8 | 10 | Class 3 | H7 | Right | NA | NA | Pilot Hole Product | 9 | ||
41.52 € | 1 | Available | 14 Days | 10 | 1.5 | 36 | 2 | NA | Round Hole | 9.8 | 14 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 9 | |
41.52 € | 1 | Available | 14 Days | 10 | 1.5 | 36 | 2 | NA | Round Hole | 9.8 | 15 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 9 | |
50.86 € | 1 | 7 Days | 10 | 1.5 | 36 | 2 | High frequency | Round Hole | 9.8 | 10 | Class 4 | H8 | Right | NA | NA | Pilot Hole Product | 9 |