Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M1.5S30R-3812H-N-15
Part Number
|
---|
M1.5S30R-3812H-N-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.27 € | 1 | Available | 14 Days | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 15 | Class 4 | H7 | Right | - | - | Finished product | 12 |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Ground Tooth | NA | Surface Treatment | NA | Bending angle(deg) | 35 |
Material (Details) | EN 1.1191 Equiv. |
This page is Spiral Miter Gear, part number M1.5S30R-3812H-N-15.
You can find the detail information about specifications and dimensions on part number M1.5S30R-3812H-N-15.
Configure
Basic Attributes
Screw
Keyway (width × depth)
Type
Module
Number of Teeth(Teeth)
Heat Treatment
Shaft Bore Config.
Tooth Width B(mm)
Shaft Bore Dia. d(Ø)
Precision(* New JIS)
Shaft Bore Tolerance
Bending direction
Pilot Hole Product, Completed Product
Hub length lh
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M1.5S20L-2810H-P-12 |
M1.5S20R#2812H |
M1.5S20R-2810 |
M1.5S30R-3812H-N-16 |
M1.5S30R-3812H-P-13 |
M1.5S30R-3812H-P-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.91 € | 1 | Available | 14 Days | 10 | 1.5 | 20 | High frequency | Round hole+tap | 7 | 12 | Class 4 | H7 | Left | - | - | Finished product | 10 | |
24.98 € | 1 | 7 Days | 10 | 1.5 | 20 | High frequency | Keyway + Tap | 7 | 12 | Class 4 | H8 | Right | 2-M4 | 4×1.8 | Finished product | 10 | ||
13.43 € | 1 |
Same day
Stock | 10 | 1.5 | 20 | NA | Round Hole | 7 | 10 | Class 3 | H7 | Right | NA | NA | Pilot Hole Product | 10 | ||
41.27 € | 1 | Available | 14 Days | 10 | 1.5 | 30 | High frequency | Keyway + Tap | 9.3 | 16 | Class 4 | H7 | Right | - | - | Finished product | 12 | |
37.64 € | 1 | Available | 14 Days | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 13 | Class 4 | H7 | Right | - | - | Finished product | 12 | |
37.64 € | 1 | Available | 14 Days | 10 | 1.5 | 30 | High frequency | Round hole+tap | 9.3 | 14 | Class 4 | H7 | Right | - | - | Finished product | 12 |