Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B50S40
Part Number
|
---|
B50S40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.27 € | 1 | 8 Days | 10 | 0.5 | 40 | 2 | Steel | NA | Round Hole | 3.2 | 4 | Class 3 | H8 | NA | NA | Pilot Hole Product | EN 1.1191 Equiv. | 4 |
Loading...
Shape | Straight | Ground Tooth | NA | Surface Treatment | NA |
---|
This page is Bevel Gear, part number B50S40.
You can find the detail information about specifications and dimensions on part number B50S40.
Configure
Basic Attributes
Type
Module
Number of Teeth(Teeth)
Gear Ratio
Material
Heat Treatment
Shaft Bore Config.
Tooth Width B(mm)
Shaft Bore Dia. d(Ø)
Precision(* New JIS)
Shaft Bore Tolerance
Screw
Keyway (width × depth)
Pilot Hole Product, Completed Product
Material (Details)
Hub length lh
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B1.5S18#10H |
B1.5S18-8 |
B1.5S18-8-P-10 |
B50S40*4 |
B80B20 |
B80B40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.70 € | 1 | Available | 5 Days | 10 | 1.5 | 18 | 2 | Steel | High frequency | Keyway + Tap | 9.8 | 10 | Class 4 | H8 | 2-M4 | 3×1.4 | Finished product | EN 1.1191 Equiv. | 12.5 | |
15.69 € | 1 | Available |
Same day
Stock | 10 | 1.5 | 18 | 2 | Steel | NA | Round Hole | 9.8 | 8 | Class 3 | H7 | NA | NA | Pilot Hole Product | EN 1.1191 Equiv. | 12.5 | |
25.05 € | 1 | Available | 14 Days | 10 | 1.5 | 18 | 2 | Steel | NA | Round hole+tap | 9.8 | 10 | Class 4 | H7 | - | - | Finished product | EN 1.1191 Equiv. | 12.5 | |
18.99 € | 1 |
Same day
Stock | 10 | 0.5 | 40 | 2 | Steel | NA | Round hole+tap | 3.2 | 4 | Class 3 | H8 | 2-M3 | NA | Finished product | EN 1.1191 Equiv. | 4 | ||
15.16 € | 1 | Available | 5 Days | 10 | 0.8 | 20 | 2 | Brass | NA | Round Hole | 4.5 | 5 | Class 4 | H8 | NA | NA | Pilot Hole Product | EN CW614N Equiv. | 5.5 | |
20.27 € | 1 | 5 Days | 10 | 0.8 | 40 | 2 | Brass | NA | Round Hole | 4.5 | 6 | Class 4 | H8 | NA | NA | Pilot Hole Product | EN CW614N Equiv. | 6 |