Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B50B40*4
Part Number
|
---|
B50B40*4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.26 € | 1 | Available | 5 Days | 10 | 0.5 | 40 | 2 | Brass | NA | Round hole+tap | 3.2 | 4 | Class 4 | H8 | 2-M3 | NA | Finished product | EN CW614N Equiv. | 4 |
Loading...
Shape | Straight | Ground Tooth | NA | Surface Treatment | NA |
---|
This page is Bevel Gear, part number B50B40*4.
You can find the detail information about specifications and dimensions on part number B50B40*4.
Configure
Basic Attributes
Type
Module
Number of Teeth(Teeth)
Gear Ratio
Material
Heat Treatment
Shaft Bore Config.
Tooth Width B(mm)
Shaft Bore Dia. d(Ø)
Precision(* New JIS)
Shaft Bore Tolerance
Screw
Keyway (width × depth)
Pilot Hole Product, Completed Product
Material (Details)
Hub length lh
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B1.5S18#10H |
B1.5S18-8 |
B1.5S18-8-P-10 |
B50S20 |
B50S20*3 |
B50S40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.70 € | 1 | Available | 5 Days | 10 | 1.5 | 18 | 2 | Steel | High frequency | Keyway + Tap | 9.8 | 10 | Class 4 | H8 | 2-M4 | 3×1.4 | Finished product | EN 1.1191 Equiv. | 12.5 | |
15.69 € | 1 | Available |
Same day
Stock | 10 | 1.5 | 18 | 2 | Steel | NA | Round Hole | 9.8 | 8 | Class 3 | H7 | NA | NA | Pilot Hole Product | EN 1.1191 Equiv. | 12.5 | |
25.05 € | 1 | Available | 14 Days | 10 | 1.5 | 18 | 2 | Steel | NA | Round hole+tap | 9.8 | 10 | Class 4 | H7 | - | - | Finished product | EN 1.1191 Equiv. | 12.5 | |
7.44 € | 1 | Available |
Same day
Stock | 10 | 0.5 | 20 | 2 | Steel | NA | Round Hole | 3.2 | 3 | Class 3 | H8 | NA | NA | Pilot Hole Product | EN 1.1191 Equiv. | 5 | |
10.44 € | 1 | Available |
Same day
Stock | 10 | 0.5 | 20 | 2 | Steel | NA | Round hole+tap | 3.2 | 3 | Class 3 | H8 | 2-M2.5 | NA | Finished product | EN 1.1191 Equiv. | 5 | |
18.27 € | 1 | 8 Days | 10 | 0.5 | 40 | 2 | Steel | NA | Round Hole | 3.2 | 4 | Class 3 | H8 | NA | NA | Pilot Hole Product | EN 1.1191 Equiv. | 4 |