Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M2S30-5116
Part Number
|
---|
M2S30-5116 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.61 € | 1 | 7 Days | 10 | 2 | 30 | Steel | NA | Round Hole | 12.4 | 16 | Class 3 | H7 | NA | NA | Pilot Hole Product | EN 1.1191 Equiv. | 16.79 |
Loading...
Shape | Miter Gear | Gear Ratio | 1 | Ground Tooth | NA |
---|---|---|---|---|---|
Surface Treatment | NA |
This page is Miter Gear, part number M2S30-5116.
You can find the detail information about specifications and dimensions on part number M2S30-5116.
Configure
Basic Attributes
Type
Module
Number of Teeth(Teeth)
Material
Heat Treatment
Shaft Bore Config.
Tooth Width B(mm)
Shaft Bore Dia. d(Ø)
Precision(* New JIS)
Shaft Bore Tolerance
Screw
Keyway (width × depth)
Pilot Hole Product, Completed Product
Material (Details)
Hub length lh
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M1.5D30-3812 |
M1.5S20#2812H |
M1.5S20-2110 |
M2S30-5116H |
M3S20#5820H |
M3S20#5825H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Precision (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.31 € | 1 |
Same day
Stock | 10 | 1.5 | 30 | Resin | NA | Round Hole | 9.3 | 12 | - | Not Specified | NA | NA | Pilot Hole Product | Polyacetal (White) | 12.34 | ||
24.28 € | 1 | Available | 5 Days | 10 | 1.5 | 20 | Steel | High frequency | Keyway + Tap | 6.8 | 12 | Class 4 | H8 | 2-M4 | 4×1.8 | Finished product | EN 1.1191 Equiv. | 10 | |
9.23 € | 1 | 5 Days | 10 | 1.5 | 20 | Steel | NA | Round Hole | 6 | 10 | Class 3 | H7 | NA | NA | Pilot Hole Product | EN 1.1191 Equiv. | 3 | ||
36.65 € | 1 | 5 Days | 10 | 2 | 30 | Steel | High frequency | Round Hole | 12.4 | 16 | Class 4 | H8 | NA | NA | Pilot Hole Product | EN 1.1191 Equiv. | 16.79 | ||
30.03 € | 1 | Available | 5 Days | 10 | 3 | 20 | Steel | High frequency | Keyway + Tap | 13.6 | 20 | Class 4 | H8 | 2-M6 | 6×2.8 | Finished product | EN 1.1191 Equiv. | 23 | |
36.74 € | 1 |
Same day
Stock | 10 | 3 | 20 | Steel | High frequency | Keyway + Tap | 13.6 | 25 | Class 4 | H8 | 2-M6 | 8×3.3 | Finished product | EN 1.1191 Equiv. | 23 |