Rack and pinion connectors / ground tooth surface / RKG-S

Rack and pinion connectors / ground tooth surface / RKG-S
  • Volume Discount
Gauge for module sized rack connecting use Use when connecting module sized racks. Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0. Teeth with milled finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RKG50S-G

Part Number
RKG50S-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

86.94 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Tooth Type Standard Shape Rack(rectangular) Module (M) / Circular Pitch (P) 0.5
Length L(mm) 45.3 Material Steel Heat Treatment Thermal Refined
Ground Tooth Available Surface Treatment NA Length (nominal) 45
Number of Teeth(teeth) 29 Tooth Width B(mm) 8 End Finish Machining NA
Rack Height H(mm) 12 Mounting Hole NA Number of Holes NA
Material Symbol EN 1.1191 Equiv.

This page is Rack and pinion connectors / ground tooth surface / RKG-S, part number RKG50S-G.
You can find the detail information about specifications and dimensions on part number RKG50S-G.

Tech Support