Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STLS-150NRB
Part Number
|
---|
STLS-150NRB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.25 € | 1 | 8 Days | 10 | Plate Type Universal | 190 | 80.01~140.00 | 110 | [Synthetic Rubber] Rubber, Gray | Long Hole | 75(80) | 75(80) | 102 | 102 | - | - | 150 | 32 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 120 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 |
Loading...
Properties | Slight Noise | Stopper | NA | Wheel Characteristics | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Wheel Bearings | Available |
This page is Silent Master Low Noise Castors, Swivel, part number STLS-150NRB.
You can find the detail information about specifications and dimensions on part number STLS-150NRB.
Configure
Basic Attributes
Wheel Material
Thread Dia.
Shaft Dia. T(mm)
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Combination of Slotted Hole Pitch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SES-75NRC |
STLS-125NRB |
STLS-125PB |
STS-100TR |
STS-75NRC |
TES-100NRC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.52 € | 1 | Available | 8 Days | 10 | Screw-In Type | 97 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | - | - | - | - | - | [M12(P1.75)] M12×P1.75 | - | 75 | 27 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 74 | Light Load | - | |
34.53 € | 1 | Available | 6 Days | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | [Synthetic Rubber] Rubber, Gray | Long Hole | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 32 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 108 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | |
26.18 € | 1 | Available |
Same day
Stock | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | Elastomer | Long Hole | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 27 | Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 108 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | |
28.99 € | 1 | 14 Days | 10 | Plate Type Universal | 136 | 80.01~140.00 | 120 | Elastomer | Long Hole | 68(71) | 68(71) | 90 | 90 | - | - | 100 | 32 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 88 | Medium Load | 68-68, 69-69, 70-70, 71-71 | ||
20.71 € | 1 | 6 Days | 10 | Plate Type Universal | 93 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | Round Hole | 55 | 42 | 70 | 58 | - | - | 75 | 27 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 75 | Medium Load | - | ||
24.31 € | 1 | 6 Days | 10 | Plate Type Universal | 122 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | Round Hole | 82 | 40 | 100 | 58 | - | - | 100 | 27 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands | 87 | Light Load | - |