Silent Master Low Noise Castors, Swivel (Part Numbers)

Silent Master Low Noise Castors, Swivel

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A swivel caster. Silent master casters move quietly and smoothly with an incredibly low levels of force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GES-100NRC

Part Number
GES-100NRC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Shaft Dia. T
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

26.39 €

1 Available 8 Days 10Plate Type Universal12735.01~80.0060[Synthetic Rubber] Rubber, GrayRound Hole-----2210027Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities86Light Load-

Loading...

  1. 1

Basic information

Properties Slight Noise Stopper NA Wheel Characteristics NA
Fitting Material Steel Wheel Bearings Available

This page is Silent Master Low Noise Castors, Swivel, part number GES-100NRC.
You can find the detail information about specifications and dimensions on part number GES-100NRC.

Variation of this product

Part Number
GES-100TB
GES-75NRC
SES-75NRC
STLS-125NRB
STLS-125PB
STLS-150NRB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Shaft Dia. T
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

21.85 €

1 8 Days 10Plate Type Universal12735.01~80.0060ElastomerRound Hole-----2210027Factory facilities / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands86Light Load-

19.22 €

1 8 Days 10Plate Type Universal9835.01~80.0060[Synthetic Rubber] Rubber, GrayRound Hole-----227527Factory facilities / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands74Light Load-

17.52 €

1 Available 8 Days 10Screw-In Type9735.01~80.0060[Synthetic Rubber] Rubber, Gray-----[M12(P1.75)] M12×P1.75-7527Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands74Light Load-

34.53 €

1 Available 6 Days 10Plate Type Universal16580.01~140.00110[Synthetic Rubber] Rubber, GrayLong Hole75(80)75(80)102102--12532Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands108Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80

26.18 €

1 Available Same day

Stock

10Plate Type Universal16580.01~140.00110ElastomerLong Hole75(80)75(80)102102--12527Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands108Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80

41.25 €

1 8 Days 10Plate Type Universal19080.01~140.00110[Synthetic Rubber] Rubber, GrayLong Hole75(80)75(80)102102--15032Vertical lift / Factory facilities / Steel/Woodwork Furniture / Distribution/Hand Truck/Pallet / Commercial Facilities/Displays/Product Stands120Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80

Tech Support