Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STLS-125PBS-2
Part Number
|
---|
STLS-125PBS-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.51 € | 1 | 13 Days | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | Elastomer | Long Hole | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 27 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift | 121 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | S-2 |
Loading...
Properties | Slight Noise | Stopper | With Rotation Stopper | Wheel Characteristics | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Wheel Bearings | Available |
Configure
Basic Attributes
Thread Dia.
Shaft Dia. T(mm)
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Combination of Slotted Hole Pitch
Stopper Type
Filter by standard shipping days
Optional Attributes