Stainless Steel Castors SU-SKC Series, Fixed (Part Numbers - CAD Download)

Stainless Steel Castors SU-SKC Series, Fixed
  • Volume Discount
A fixed caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SU-SKC-150GNU

Part Number
SU-SKC-150GNU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Wheel Bearings

84.55 €

8 10 Days 10190140.01~220.00160[Urethane] UrethaneOil ResistanceLong Hole100(112)53(56)1408015035Available

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

This page is Stainless Steel Castors SU-SKC Series, Fixed, part number SU-SKC-150GNU.
You can find the detail information about specifications and dimensions on part number SU-SKC-150GNU.

Variation of this product

Part Number
SU-SKC-100SUN
SU-SKC-100TN
SU-SKC-125GNU
SU-SKC-150MSC
SU-SKC-150NB
SU-SKC-150SUN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Wheel Bearings

44.96 €

1 10 Days 1013080.01~140.00120[Synthetic Rubber] RubberNALong Hole80(90)45(50)1107010032NA

45.80 €

1 Available 11 Days 1013080.01~140.00100ElastomerNALong Hole80(90)45(50)1107010032NA

75.43 €

1 10 Days 10165140.01~220.00150[Urethane] UrethaneOil ResistanceLong Hole100(112)53(56)1408012530Available

105.60 €

1 11 Days 10190140.01~220.00160[Engineering Plastics] Monomer Casting NylonOil ResistanceLong Hole100(112)53(56)1408015042Available

67.48 €

1 6 Days 10190140.01~220.00160[Nylon] Nylon, WhiteOil ResistanceLong Hole100(112)53(56)1408015035Available

73.86 €

1 6 Days 10190140.01~220.00160[Synthetic Rubber] RubberNALong Hole100(112)53(56)1408015042NA

Tech Support