Stainless Steel Castors SU-SKC Series, Fixed (Part Numbers - CAD Download)

Stainless Steel Castors SU-SKC Series, Fixed
  • Volume Discount
A fixed caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SU-SKC-75EM

Part Number
SU-SKC-75EM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Wheel Bearings

15.55 €

50 10 Days 109335.01~80.0060[Synthetic Rubber] RubberNARound Hole552870477525NA

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

This page is Stainless Steel Castors SU-SKC Series, Fixed, part number SU-SKC-75EM.
You can find the detail information about specifications and dimensions on part number SU-SKC-75EM.

Variation of this product

Part Number
SU-SKC-100SUN
SU-SKC-100TN
SU-SKC-125GNU
SU-SKC-75GNU
SU-SKC-75NM
SU-SKC-75TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Wheel Bearings

44.96 €

1 10 Days 1013080.01~140.00120[Synthetic Rubber] RubberNALong Hole80(90)45(50)1107010032NA

45.80 €

1 Available 11 Days 1013080.01~140.00100ElastomerNALong Hole80(90)45(50)1107010032NA

75.43 €

1 10 Days 10165140.01~220.00150[Urethane] UrethaneOil ResistanceLong Hole100(112)53(56)1408012530Available

20.25 €

1 10 Days 109335.01~80.0080[Urethane] UrethaneOil ResistanceRound Hole552870477527NA

15.38 €

1 10 Days 109335.01~80.0080[Nylon] Nylon, WhiteOil ResistanceRound Hole552870477525NA

19.45 €

1 11 Days 109335.01~80.0050ElastomerNARound Hole552870477527NA

Tech Support