Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SU-SKC-65GNU
Part Number
|
---|
SU-SKC-65GNU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.55 € | 70 | 10 Days | 10 | 85 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | Round Hole | 55 | 28 | 70 | 47 | 65 | 25 | NA |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift | Load Category | Medium Load |
This page is Stainless Steel Castors SU-SKC Series, Fixed, part number SU-SKC-65GNU.
You can find the detail information about specifications and dimensions on part number SU-SKC-65GNU.
Configure
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SU-SKC-100SUN |
SU-SKC-100TN |
SU-SKC-125GNU |
SU-SKC-65NM |
SU-SKC-65TP |
SU-SKC-75EM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.96 € | 1 | 10 Days | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | NA | Long Hole | 80(90) | 45(50) | 110 | 70 | 100 | 32 | NA | ||
45.80 € | 1 | Available | 11 Days | 10 | 130 | 80.01~140.00 | 100 | Elastomer | NA | Long Hole | 80(90) | 45(50) | 110 | 70 | 100 | 32 | NA | |
75.43 € | 1 | 10 Days | 10 | 165 | 140.01~220.00 | 150 | [Urethane] Urethane | Oil Resistance | Long Hole | 100(112) | 53(56) | 140 | 80 | 125 | 30 | Available | ||
12.01 € | 1 | 6 Days | 10 | 85 | 35.01~80.00 | 70 | [Nylon] Nylon, White | Oil Resistance | Round Hole | 55 | 28 | 70 | 47 | 65 | 25 | NA | ||
15.34 € | 1 | Available | 11 Days | 10 | 85 | 35.01~80.00 | 50 | Elastomer | NA | Round Hole | 55 | 28 | 70 | 47 | 65 | 27 | NA | |
15.55 € | 1 | 10 Days | 10 | 93 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | NA | Round Hole | 55 | 28 | 70 | 47 | 75 | 25 | NA |