Stainless Steel Castors SU-STC Series, Swivel (Part Numbers - CAD Download)

Stainless Steel Castors SU-STC Series, Swivel
  • Volume Discount
A swivel caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SU-STC-75NM

Part Number
SU-STC-75NM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

24.07 €

1 6 Days 109335.01~80.0080[Nylon] Nylon, WhiteOil ResistanceRound Hole55427058752565-NA

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

This page is Stainless Steel Castors SU-STC Series, Swivel, part number SU-STC-75NM.
You can find the detail information about specifications and dimensions on part number SU-STC-75NM.

Variation of this product

Part Number
SU-STC-100NB
SU-STC-100NH
SU-STC-100SUN
SU-STC-100TN
SU-STC-100TR
SU-STC-75TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

87.02 €

1 6 Days 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceLong Hole68(71)68(71)9090100298468-68, 69-69, 70-70, 71-71Available

49.60 €

1 10 Days 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceLong Hole68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71NA

58.62 €

1 6 Days 1013080.01~140.00120[Synthetic Rubber] RubberNALong Hole68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71NA

67.27 €

1 Available 8 Days 1013080.01~140.00100ElastomerNALong Hole68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71NA

82.60 €

1 6 Days 1013080.01~140.00100ElastomerNALong Hole68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71Available

37.35 €

1 8 Days 109335.01~80.0050ElastomerNARound Hole55427058752765-NA

Tech Support