Design Castors UTW Series with Swivel Stopper (Part Numbers)

Design Castors UTW Series with Swivel Stopper
  • Volume Discount
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UTWB-100P-PU

Part Number
UTWB-100P-PU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

27.76 €

1 6 Days 1011735.01~80.0080[Urethane] UrethaneOil ResistanceRound Hole51416555-10074113Medium Load-

Loading...

  1. 1

Basic information

Caster Type Resin / Dual Wheels Stopper With Rotation Stopper Fitting Material Resin
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Wheel Bearings NA Stopper Type UTWB

This page is Design Castors UTW Series with Swivel Stopper, part number UTWB-100P-PU.
You can find the detail information about specifications and dimensions on part number UTWB-100P-PU.

Variation of this product

Part Number
UTWB-100B-PU
UTWB-50B
UTWB-60B
UTWB-60P(8-11)
UTWB-75B-PU
UTWB-75P-PU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

27.76 €

1 Available 6 Days 1011035.01~80.0080[Urethane] UrethaneOil Resistance-----[M12(P1.75)] M12×P1.7510074113Medium Load-

6.71 €

1 8 Days 105635.01~80.0050[Nylon] Nylon, BlackNA-----[UNF3/8] UNF3/8X16 Screw Thread504555Light Load-

10.88 €

1 8 Days 107035.01~80.0075[Nylon] Nylon, BlackNA-----[M12(P1.75)] M12×P1.75605678Light Load-

9.90 €

1 8 Days 107780.01~140.00100[Nylon] Nylon, BlackNARound Holes (3 Holes)-----605678Medium Load40

18.00 €

1 Same day

Stock

108335.01~80.0075[Urethane] UrethaneOil Resistance-----[M12(P1.75)] M12×P1.75736282Medium Load-

21.35 €

1 8 Days 108935.01~80.0075[Urethane] UrethaneOil ResistanceRound Hole51416555-736282Medium Load-

Tech Support