Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UTWB-75P-PU
Part Number
|
---|
UTWB-75P-PU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Load Category | Mounting Hole Pitch Circular Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.35 € | 1 | 8 Days | 10 | 89 | 35.01~80.00 | 75 | [Urethane] Urethane | Oil Resistance | Round Hole | 51 | 41 | 65 | 55 | - | 73 | 62 | 82 | Medium Load | - |
Loading...
Caster Type | Resin / Dual Wheels | Stopper | With Rotation Stopper | Fitting Material | Resin |
---|---|---|---|---|---|
Application | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | Wheel Bearings | NA | Stopper Type | UTWB |
This page is Design Castors UTW Series with Swivel Stopper, part number UTWB-75P-PU.
You can find the detail information about specifications and dimensions on part number UTWB-75P-PU.
Configure
Basic Attributes
Wheel Material
Thread Dia.
Mounting Hole Pitch Circular Diameter(mm)
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UTWB-100B-PU |
UTWB-100P-PU |
UTWB-50B |
UTWB-60B |
UTWB-60P(8-11) |
UTWB-75B-PU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Load Category | Mounting Hole Pitch Circular Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.76 € | 1 | Available | 6 Days | 10 | 110 | 35.01~80.00 | 80 | [Urethane] Urethane | Oil Resistance | - | - | - | - | - | [M12(P1.75)] M12×P1.75 | 100 | 74 | 113 | Medium Load | - | |
27.76 € | 1 | 6 Days | 10 | 117 | 35.01~80.00 | 80 | [Urethane] Urethane | Oil Resistance | Round Hole | 51 | 41 | 65 | 55 | - | 100 | 74 | 113 | Medium Load | - | ||
6.71 € | 1 | 8 Days | 10 | 56 | 35.01~80.00 | 50 | [Nylon] Nylon, Black | NA | - | - | - | - | - | [UNF3/8] UNF3/8X16 Screw Thread | 50 | 45 | 55 | Light Load | - | ||
10.88 € | 1 | 8 Days | 10 | 70 | 35.01~80.00 | 75 | [Nylon] Nylon, Black | NA | - | - | - | - | - | [M12(P1.75)] M12×P1.75 | 60 | 56 | 78 | Light Load | - | ||
9.90 € | 1 | 8 Days | 10 | 77 | 80.01~140.00 | 100 | [Nylon] Nylon, Black | NA | Round Holes (3 Holes) | - | - | - | - | - | 60 | 56 | 78 | Medium Load | 40 | ||
18.00 € | 1 |
Same day
Stock | 10 | 83 | 35.01~80.00 | 75 | [Urethane] Urethane | Oil Resistance | - | - | - | - | - | [M12(P1.75)] M12×P1.75 | 73 | 62 | 82 | Medium Load | - |