Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GD-120F
Part Number
|
---|
GD-120F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.53 € | 1 | 6 Days | 10 | Plate Type Universal / With Adjuster | 120 | 485.01~750.00 | 500 | Round Hole | 70 | 70 | 95 | 95 | - | 75 | 30 | 95 |
Loading...
Stopper | NA | Wheel Material | Nylon, Black | Wheel Characteristics | Oil Resistance |
---|---|---|---|---|---|
Fitting Material | Steel | Application | Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | Load Category | Ultra Heavy Load |
Wheel Bearings | NA | With Adjuster Function | With Adjuster Function |
This page is Foot Master Adjustable Castors, Swivel, part number GD-120F.
You can find the detail information about specifications and dimensions on part number GD-120F.
Configure
Basic Attributes
Caster Type
Thread Dia.
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GD-100F |
GDN-40S |
GDN-60F |
GDN-60S |
GDN-80F |
GDN-80S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.93 € | 1 | Available | 6 Days | 10 | Plate Type Universal / With Adjuster | 120 | 320.01~485.00 | 375 | Round Hole | 70 | 70 | 95 | 95 | - | 75 | 30 | 95 | |
68.21 € | 1 | Available | 10 Days | 10 | With Adjuster / Screw-In Type | 71 | ~35.00 | 25 | - | - | - | - | - | [M8] M8 x 1.25 | 42 | 20 | 65 | |
95.39 € | 1 | Available |
Same day
Stock | 10 | Plate Type Universal / With Adjuster | 82 | 80.01~140.00 | 125 | Round Hole | 58 | 58 | 73 | 73 | - | 50 | 25 | 65 | |
112.22 € | 1 | Available | 6 Days | 10 | With Adjuster / Screw-In Type | 82 | 80.01~140.00 | 125 | - | - | - | - | - | [M12(P1.75)] M12×P1.75 | 50 | 25 | 81 | |
150.70 € | 1 | Available |
Same day
Stock | 10 | Plate Type Universal / With Adjuster | 102 | 220.01~320.00 | 250 | Round Hole | 70 | 70 | 90 | 90 | - | 63 | 28 | 81 | |
110.31 € | 1 | Available | 6 Days | 10 | With Adjuster / Screw-In Type | 103 | 220.01~320.00 | 250 | - | - | - | - | - | [M12(P1.75)] M12×P1.75 | 63 | 28 | 95 |