General Castors, GM Series, Swivel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GM-100RL

Part Number
GM-100RL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Wheel Bearings

26.78 €

1 Available 8 Days 1012835.01~80.0065[Synthetic Rubber] RubberNA1002588NA

Loading...

  1. 1

Basic information

Caster Type Plug Style Stopper NA Fitting Material Steel
Shaft Dia. T(mm) 22 Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities Load Category Medium Load

This page is General Castors, GM Series, Swivel, part number GM-100RL.
You can find the detail information about specifications and dimensions on part number GM-100RL.

Variation of this product

Part Number
GM-100MM
GM-100TB
GM-100TP
GM-125BM
GM-125MM
GM-125UM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Swivel Radius
(mm)
Wheel Bearings

26.69 €

1 6 Days 1012935.01~80.0060[Synthetic Rubber] Rubber, GrayNA1022288NA

28.74 €

1 15 Days 1012835.01~80.0060ElastomerNA1002788Available

26.52 €

1 Available 8 Days 1012835.01~80.0060ElastomerNA1002788NA

50.96 €

1 8 Days 1016380.01~140.00100[Synthetic Rubber] Rubber, GrayNA12625114Available

39.78 €

1 8 Days 1016380.01~140.0090[Synthetic Rubber] Rubber, GrayNA12625114NA

41.63 €

1 8 Days 1016380.01~140.00100[Urethane] UrethaneOil Resistance12525114NA

Tech Support