Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GM-100MM
Part Number
|
---|
GM-100MM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.69 € | 1 | 6 Days | 10 | 129 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | NA | 102 | 22 | 88 | NA |
Loading...
Caster Type | Plug Style | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Shaft Dia. T(mm) | 22 | Application | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities | Load Category | Medium Load |
This page is General Castors, GM Series, Swivel, part number GM-100MM.
You can find the detail information about specifications and dimensions on part number GM-100MM.
Configure
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width B(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GM-100RL |
GM-100TB |
GM-100TP |
GM-125BM |
GM-125MM |
GM-125UM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.78 € | 1 | Available | 8 Days | 10 | 128 | 35.01~80.00 | 65 | [Synthetic Rubber] Rubber | NA | 100 | 25 | 88 | NA | |
28.74 € | 1 | 15 Days | 10 | 128 | 35.01~80.00 | 60 | Elastomer | NA | 100 | 27 | 88 | Available | ||
26.52 € | 1 | Available | 8 Days | 10 | 128 | 35.01~80.00 | 60 | Elastomer | NA | 100 | 27 | 88 | NA | |
50.96 € | 1 | 8 Days | 10 | 163 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber, Gray | NA | 126 | 25 | 114 | Available | ||
39.78 € | 1 | 8 Days | 10 | 163 | 80.01~140.00 | 90 | [Synthetic Rubber] Rubber, Gray | NA | 126 | 25 | 114 | NA | ||
41.63 € | 1 | 8 Days | 10 | 163 | 80.01~140.00 | 100 | [Urethane] Urethane | Oil Resistance | 125 | 25 | 114 | NA |