Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KH-50NH
Part Number
|
---|
KH-50NH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.52 € | 1 | 8 Days | 10 | 72 | 35.01~80.00 | 65 | [Nylon] Nylon, Black | Oil Resistance | 54 | 28 | 68 | 51 | 50 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Load Category | Medium Load | Wheel Bearings | NA |
This page is General Castors, KH Series, Fixed, part number KH-50NH.
You can find the detail information about specifications and dimensions on part number KH-50NH.
Configure
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KH-100NH |
KH-50VH |
KH-65NH |
KH-65VH |
KH-75VH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.54 € | 1 | 11 Days | 10 | 130 | 80.01~140.00 | 120 | [Nylon] Nylon, White | Oil Resistance | 80 | 40 | 100 | 62 | 100 | 32 | Vertical lift / Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | ||
5.52 € | 1 | 8 Days | 10 | 72 | 35.01~80.00 | 55 | [Synthetic Rubber] Rubber | NA | 54 | 28 | 68 | 51 | 50 | 25 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | ||
8.19 € | 1 | 8 Days | 10 | 89 | 80.01~140.00 | 90 | [Nylon] Nylon, White | Oil Resistance | 54 | 28 | 68 | 52 | 63 | 29 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | ||
9.21 € | 1 | 6 Days | 10 | 90 | 35.01~80.00 | 70 | [Synthetic Rubber] Rubber | NA | 54 | 28 | 68 | 52 | 65 | 28 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands | ||
14.53 € | 1 | 8 Days | 10 | 105 | 35.01~80.00 | 80 | [Synthetic Rubber] Rubber | NA | 80 | 40 | 100 | 62 | 75 | 30 | Factory facilities / OA equipment/information and communication equipment / Steel/Woodwork Furniture / Commercial Facilities/Displays/Product Stands |